CS-5G-TB
LazrSPEED® OM5 WideBand Multimode Fiber
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Optical fiber |
General Specifications
Cladding Diameter | 125 µm |
Cladding Diameter Tolerance | ±0.8 µm |
Cladding Non-Circularity, maximum | 0.7 % |
Coating Diameter (Colored) | 254 µm |
Coating Diameter (Uncolored) | 242 µm |
Coating Diameter Tolerance (Colored) | ±7 µm |
Coating Diameter Tolerance (Uncolored) | ±5 µm |
Coating/Cladding Concentricity Error, maximum | 12 µm |
Core Diameter | 50 µm |
Core Diameter Tolerance | ±2.5 µm |
Core/Clad Offset, maximum | 1 µm |
Proof Test | 689.476 N/mm² | 100000 psi |
Tight Buffer Diameter | 900 µm |
Tight Buffer Diameter Tolerance | ±40 µm |
Mechanical Specifications
Macrobending, 15 mm Ø mandrel, 2 turns | 0.20 dB @ 850 nm | 0.50 dB @ 1,300 nm |
Macrobending, 30 mm Ø mandrel, 2 turns | 0.10 dB @ 850 nm | 0.30 dB @ 1,300 nm |
Macrobending, 75 mm Ø mandrel, 100 turns | 0.50 dB @ 1,300 nm | 0.50 dB @ 850 nm |
Coating Strip Force, maximum | 4.5 N | 1.012 lbf |
Coating Strip Force, minimum | 0.9 N | 0.202 lbf |
Dynamic Fatigue Parameter, minimum | 18 |
Optical Specifications
Numerical Aperture | 0.20000000298023224 |
Numerical Aperture Tolerance | ±0.010 |
Point Defects, maximum | 0.15 dB |
Zero Dispersion Slope, maximum (OM5) | -412/(840(1-(λ0/840)^4)) ps/[km-nm-nm] |
Zero Dispersion Wavelength, maximum | 1328 nm |
Zero Dispersion Wavelength, minimum | 1297 nm |
Optical Specifications, Wavelength Specific
1 Gbps Ethernet Distance | 1,110 m @ 850 nm | 600 m @ 1,300 nm |
10 Gbps Ethernet Distance | 550 m @ 850 nm |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 2.20 dB/km @ 953 nm | 3.00 dB/km @ 850 nm |
Bandwidth, Laser, minimum | 2,600 MHz-km @ 953 nm | 4,700 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Bandwidth, OFL, minimum | 1,950 MHz-km @ 953 nm | 3,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Index of Refraction | 1.478 @ 1,300 nm | 1.483 @ 850 nm |
Standards Compliance | ANSI/TIA-492AAAF (OM5) | ANSI/TIA-568.3 (OM5) | IEC 60793-2-10, A1 (OM5) | ISO/IEC 11801-1 cabled optical fiber performance category OM5 |
Environmental Specifications
Heat Aging, maximum | 0.10 dB/km @ 85 °C |
Temperature Dependence, maximum | 0.1 dB/km |
Temperature Humidity Cycling, maximum | 0.1 dB/km |
Water Immersion, maximum | 0.10 dB/km @ 23 °C |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Portfolio | CommScope® |
Product Type | Optical fiber |
General Specifications
Cladding Diameter | 125 µm |
Cladding Diameter Tolerance | ±0.8 µm |
Cladding Non-Circularity, maximum | 0.7 % |
Coating Diameter (Colored) | 254 µm |
Coating Diameter (Uncolored) | 242 µm |
Coating Diameter Tolerance (Colored) | ±7 µm |
Coating Diameter Tolerance (Uncolored) | ±5 µm |
Coating/Cladding Concentricity Error, maximum | 12 µm |
Core Diameter | 50 µm |
Core Diameter Tolerance | ±2.5 µm |
Core/Clad Offset, maximum | 1 µm |
Proof Test | 689.476 N/mm² | 100000 psi |
Tight Buffer Diameter | 900 µm |
Tight Buffer Diameter Tolerance | ±40 µm |
Mechanical Specifications
Macrobending, 15 mm Ø mandrel, 2 turns | 0.20 dB @ 850 nm | 0.50 dB @ 1,300 nm |
Macrobending, 30 mm Ø mandrel, 2 turns | 0.10 dB @ 850 nm | 0.30 dB @ 1,300 nm |
Macrobending, 75 mm Ø mandrel, 100 turns | 0.50 dB @ 1,300 nm | 0.50 dB @ 850 nm |
Coating Strip Force, maximum | 4.5 N | 1.012 lbf |
Coating Strip Force, minimum | 0.9 N | 0.202 lbf |
Dynamic Fatigue Parameter, minimum | 18 |
Optical Specifications
Numerical Aperture | 0.20000000298023224 |
Numerical Aperture Tolerance | ±0.010 |
Point Defects, maximum | 0.15 dB |
Zero Dispersion Slope, maximum (OM5) | -412/(840(1-(λ0/840)^4)) ps/[km-nm-nm] |
Zero Dispersion Wavelength, maximum | 1328 nm |
Zero Dispersion Wavelength, minimum | 1297 nm |
Optical Specifications, Wavelength Specific
1 Gbps Ethernet Distance | 1,110 m @ 850 nm | 600 m @ 1,300 nm |
10 Gbps Ethernet Distance | 550 m @ 850 nm |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 2.20 dB/km @ 953 nm | 3.00 dB/km @ 850 nm |
Bandwidth, Laser, minimum | 2,600 MHz-km @ 953 nm | 4,700 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Bandwidth, OFL, minimum | 1,950 MHz-km @ 953 nm | 3,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Index of Refraction | 1.478 @ 1,300 nm | 1.483 @ 850 nm |
Standards Compliance | ANSI/TIA-492AAAF (OM5) | ANSI/TIA-568.3 (OM5) | IEC 60793-2-10, A1 (OM5) | ISO/IEC 11801-1 cabled optical fiber performance category OM5 |
Environmental Specifications
Heat Aging, maximum | 0.10 dB/km @ 85 °C |
Temperature Dependence, maximum | 0.1 dB/km |
Temperature Humidity Cycling, maximum | 0.1 dB/km |
Water Immersion, maximum | 0.10 dB/km @ 23 °C |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse