CS-8G1-200UM-LT
200 Micron Enhanced Low Macrobending, Zero Water Peak, Dispersion-Unshifted Singlemode Fiber (ITU-T G.657.A2, B2)
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Optical fiber |
General Specifications
Cladding Diameter | 125 µm |
Cladding Diameter Tolerance | ±0.3 µm |
Cladding Non-Circularity, maximum | 0.7 % |
Coating Diameter (Colored) | 200 µm |
Coating Diameter (Uncolored) | 190 µm |
Coating Diameter Tolerance (Colored) | ±10 µm |
Coating Diameter Tolerance (Uncolored) | ±10 µm |
Coating/Cladding Concentricity Error, maximum | 12 µm |
Core/Clad Offset, maximum | 0.5 µm |
Proof Test | 689.476 N/mm² | 100000 psi |
Dimensions
Fiber Curl, minimum | 4 m | 13.123 ft |
Mechanical Specifications
Macrobending, 15 mm Ø mandrel, 1 turn | 1.00 dB @ 1,625 nm |
Macrobending, 20 mm Ø mandrel, 1 turn | 0.10 dB @ 1,550 nm | 0.20 dB @ 1,625 nm |
Macrobending, 30 mm Ø mandrel, 10 turns | 0.03 dB @ 1,550 nm | 0.10 dB @ 1,625 nm |
Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
Coating Strip Force, minimum | 0.4 N | 0.09 lbf |
Dynamic Fatigue Parameter, minimum | 20 |
Optical Specifications
Cabled Cutoff Wavelength, maximum | 1260 nm |
Point Defects, maximum | 0.1 dB |
Zero Dispersion Slope, maximum | 0.092 ps/[km-nm-nm] |
Zero Dispersion Wavelength, maximum | 1322 nm |
Zero Dispersion Wavelength, minimum | 1302 nm |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.33 dB/km @ 1,385 nm | 0.36 dB/km @ 1,310 nm |
Dispersion, maximum | 18 ps(nm-km) at 1550 nm | 3.5 ps(nm-km) from 1285 nm to 1330 nm at 1310 nm |
Index of Refraction | 1.467 @ 1,310 nm | 1.467 @ 1,385 nm | 1.468 @ 1,550 nm |
Mode Field Diameter | 8.7 µm @ 1,310 nm | 9.8 µm @ 1,550 nm |
Mode Field Diameter Tolerance | ±0.3 µm @ 1310 nm | ±0.5 µm @ 1550 nm |
Polarization Mode Dispersion Link Design Value, maximum | 0.06 ps/sqrt(km) |
Standards Compliance | ITU-T G.657.A2 | ITU-T G.657.B2 |
Environmental Specifications
Heat Aging, maximum | 0.05 dB/km @ 85 °C |
Temperature Dependence, maximum | 0.05 dB/km |
Temperature Humidity Cycling, maximum | 0.05 dB/km |
Water Immersion, maximum | 0.05 dB/km @ 23 °C |
Product Classification
Portfolio | CommScope® |
Product Type | Optical fiber |
General Specifications
Cladding Diameter | 125 µm |
Cladding Diameter Tolerance | ±0.3 µm |
Cladding Non-Circularity, maximum | 0.7 % |
Coating Diameter (Colored) | 200 µm |
Coating Diameter (Uncolored) | 190 µm |
Coating Diameter Tolerance (Colored) | ±10 µm |
Coating Diameter Tolerance (Uncolored) | ±10 µm |
Coating/Cladding Concentricity Error, maximum | 12 µm |
Core/Clad Offset, maximum | 0.5 µm |
Proof Test | 689.476 N/mm² | 100000 psi |
Dimensions
Fiber Curl, minimum | 4 m | 13.123 ft |
Mechanical Specifications
Macrobending, 15 mm Ø mandrel, 1 turn | 1.00 dB @ 1,625 nm |
Macrobending, 20 mm Ø mandrel, 1 turn | 0.10 dB @ 1,550 nm | 0.20 dB @ 1,625 nm |
Macrobending, 30 mm Ø mandrel, 10 turns | 0.03 dB @ 1,550 nm | 0.10 dB @ 1,625 nm |
Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
Coating Strip Force, minimum | 0.4 N | 0.09 lbf |
Dynamic Fatigue Parameter, minimum | 20 |
Optical Specifications
Cabled Cutoff Wavelength, maximum | 1260 nm |
Point Defects, maximum | 0.1 dB |
Zero Dispersion Slope, maximum | 0.092 ps/[km-nm-nm] |
Zero Dispersion Wavelength, maximum | 1322 nm |
Zero Dispersion Wavelength, minimum | 1302 nm |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.33 dB/km @ 1,385 nm | 0.36 dB/km @ 1,310 nm |
Dispersion, maximum | 18 ps(nm-km) at 1550 nm | 3.5 ps(nm-km) from 1285 nm to 1330 nm at 1310 nm |
Index of Refraction | 1.467 @ 1,310 nm | 1.467 @ 1,385 nm | 1.468 @ 1,550 nm |
Mode Field Diameter | 8.7 µm @ 1,310 nm | 9.8 µm @ 1,550 nm |
Mode Field Diameter Tolerance | ±0.3 µm @ 1310 nm | ±0.5 µm @ 1550 nm |
Polarization Mode Dispersion Link Design Value, maximum | 0.06 ps/sqrt(km) |
Standards Compliance | ITU-T G.657.A2 | ITU-T G.657.B2 |
Environmental Specifications
Heat Aging, maximum | 0.05 dB/km @ 85 °C |
Temperature Dependence, maximum | 0.05 dB/km |
Temperature Humidity Cycling, maximum | 0.05 dB/km |
Water Immersion, maximum | 0.05 dB/km @ 23 °C |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse