CS-8R-LT
Type 8R Optical Fiber Non-Zero Dispersion-Shifted Singlemode Fiber for Wideband Optical Transport; ITU-T G655.C,E | G656
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Optical fiber |
General Specifications
Cladding Diameter | 125 µm |
Cladding Diameter Tolerance | ±0.7 µm |
Cladding Non-Circularity, maximum | 0.7 % |
Coating Diameter (Colored) | 256 µm |
Coating Diameter (Uncolored) | 245 µm |
Coating Diameter Tolerance (Colored) | ±8 µm |
Coating Diameter Tolerance (Uncolored) | ±5 µm |
Coating/Cladding Concentricity Error, maximum | 12 µm |
Core/Clad Offset, maximum | 0.5 µm |
Proof Test | 689.476 N/mm² | 100000 psi |
Dimensions
Fiber Curl, minimum | 4 m | 13.123 ft |
Mechanical Specifications
Macrobending, 32 mm Ø mandrel, 1 turn | 0.50 dB @ 1,550 nm |
Macrobending, 75 mm Ø mandrel, 100 turns | 0.05 dB @ 1,550 nm | 0.05 dB @ 1,625 nm |
Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
Coating Strip Force, minimum | 1.3 N | 0.292 lbf |
Dynamic Fatigue Parameter, minimum | 20 |
Optical Specifications
Cabled Cutoff Wavelength, maximum | 1310 nm |
Dispersion Slope | 0.045 ps/[km-nm-nm] @ 1,550 nm |
Point Defects, maximum | 0.1 dB |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.23 dB/km @ 1,550 nm | 0.26 dB/km @ 1,625 nm | 0.45 dB/km @ 1,310 nm |
Attenuation, typical | 0.20 dB/m @ 1,550 nm |
Dispersion, maximum | 5.5 ps(nm-km) to 8.9 ps(nm-km) from 1530 nm to 1565 nm at 1550 nm | 6.9 ps(nm-km) to 11.4 ps(nm-km) from 1565 nm to 1625 nm at 1625 nm |
Index of Refraction | 1.470 @ 1,550 nm | 1.470 @ 1,625 nm | 1.471 @ 1,310 nm |
Mode Field Diameter | 8.6 µm @ 1,550 nm | 9.1 µm @ 1,625 nm |
Mode Field Diameter Tolerance | ±0.4 µm @ 1550 nm | ±0.6 µm @ 1625 nm |
Polarization Mode Dispersion Link Design Value, maximum | 0.04 ps/sqrt(km) |
Standards Compliance | ITU-T G.655 | ITU-T G.656 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Portfolio | CommScope® |
Product Type | Optical fiber |
General Specifications
Cladding Diameter | 125 µm |
Cladding Diameter Tolerance | ±0.7 µm |
Cladding Non-Circularity, maximum | 0.7 % |
Coating Diameter (Colored) | 256 µm |
Coating Diameter (Uncolored) | 245 µm |
Coating Diameter Tolerance (Colored) | ±8 µm |
Coating Diameter Tolerance (Uncolored) | ±5 µm |
Coating/Cladding Concentricity Error, maximum | 12 µm |
Core/Clad Offset, maximum | 0.5 µm |
Proof Test | 689.476 N/mm² | 100000 psi |
Dimensions
Fiber Curl, minimum | 4 m | 13.123 ft |
Mechanical Specifications
Macrobending, 32 mm Ø mandrel, 1 turn | 0.50 dB @ 1,550 nm |
Macrobending, 75 mm Ø mandrel, 100 turns | 0.05 dB @ 1,550 nm | 0.05 dB @ 1,625 nm |
Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
Coating Strip Force, minimum | 1.3 N | 0.292 lbf |
Dynamic Fatigue Parameter, minimum | 20 |
Optical Specifications
Cabled Cutoff Wavelength, maximum | 1310 nm |
Dispersion Slope | 0.045 ps/[km-nm-nm] @ 1,550 nm |
Point Defects, maximum | 0.1 dB |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.23 dB/km @ 1,550 nm | 0.26 dB/km @ 1,625 nm | 0.45 dB/km @ 1,310 nm |
Attenuation, typical | 0.20 dB/m @ 1,550 nm |
Dispersion, maximum | 5.5 ps(nm-km) to 8.9 ps(nm-km) from 1530 nm to 1565 nm at 1550 nm | 6.9 ps(nm-km) to 11.4 ps(nm-km) from 1565 nm to 1625 nm at 1625 nm |
Index of Refraction | 1.470 @ 1,550 nm | 1.470 @ 1,625 nm | 1.471 @ 1,310 nm |
Mode Field Diameter | 8.6 µm @ 1,550 nm | 9.1 µm @ 1,625 nm |
Mode Field Diameter Tolerance | ±0.4 µm @ 1550 nm | ±0.6 µm @ 1625 nm |
Polarization Mode Dispersion Link Design Value, maximum | 0.04 ps/sqrt(km) |
Standards Compliance | ITU-T G.655 | ITU-T G.656 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse