Fiber Optic Outside Plant Cable, 6-core, CST (Corrugated Steel Tape) Armored, Loose-tube, Gel-filled, 50/125 µm, OM4, Multimode, Black cable jacket
Features and Benefits
- Designed for use in backbone cabling, campus site cabling, outdoor ducts or direct burial cabling applications
- Designed with a gel filled loose tube construction to ensure protection against moisture ingress
Specifications
Product Classification
Regional Availability | Asia | EMEA |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-CA |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 0 |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 10 mm | 0.394 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
Minimum Bend Radius, loaded | 200 mm | 7.874 in |
Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
Cable Crush Resistance, maximum | 30 N/mm | 171.304 lb/in |
Flex | 25 cycles |
Optical Specifications
Fiber Type | OM4 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
Standards Compliance | ANSI/TIA-568.E-3 | IEC 60794-1 | TIA-492AAAD (OM4) |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Packaging and Weights
Cable weight | 100 kg/km | 67.197 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-CA |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 0 |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 10 mm | 0.394 in |
Material Specifications
Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
Minimum Bend Radius, loaded | 200 mm | 7.874 in |
Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
Cable Crush Resistance, maximum | 30 N/mm | 171.304 lb/in |
Flex | 25 cycles |
Optical Specifications
Fiber Type | OM4 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
Standards Compliance | ANSI/TIA-568.E-3 | IEC 60794-1 | TIA-492AAAD (OM4) |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Packaging and Weights
Cable weight | 100 kg/km | 67.197 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse