Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810010172/DB | B-144-LN-8G-M12NS/15G

Base Product: B-LN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber OSP cable, LightScope ZWP® Blown Micro Single Jacket All-Dielectric Outdoor Stranded Loose Tube Arid-Core® Construction, 144 fiber, Singlemode G.657.A2, Gel-filled, Meters jacket marking, Black jacket color

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber OSP cable
Product Series B-LN

General Specifications

Cable Type Stranded loose tube
Construction Type Non-armored
Subunit Type Gel-filled
Filler, quantity 0
Jacket Color Black
Jacket Marking Meters
Subunit, quantity 12
Fibers per Subunit, quantity 12
Total Fiber Count 144

Dimensions

Buffer Tube/Subunit Diameter 1.45 mm | 0.057 in
Diameter Over Jacket 8.4 mm | 0.331 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Minimum Bend Radius, loaded 126 mm | 4.961 in
Minimum Bend Radius, unloaded 84 mm | 3.307 in
Tensile Load, long term, maximum 469 N | 105.435 lbf
Tensile Load, short term, maximum 1566 N | 352.051 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-21 E3
Flex 25 cycles
Flex Test Method IEC 60794-1 E6
Impact 0.3 N-m | 2.655 in lb
Impact Test Method IEC 60794-1-21 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1-21 E1
Twist 10 cycles
Twist Test Method IEC 60794-1-21 E7
Vertical Rise, maximum 769 m | 2522.966 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.657.A2

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature -30 °C to +75 °C (-22 °F to +167 °F)
Cable Qualification Standards IEC 60794-5-10
Environmental Space Air-blown, microduct
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F4

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15
Drip 70 °C | 158 °F
Drip Test Method IEC 60794-1-21 E14
Heat Age -30 °C to +85 °C (-22 °F to +185 °F)
Heat Age Test Method IEC 60794-1-22 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method IEC 60794-1-21 E11
Temperature Cycle -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 63 kg/km | 42.334 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber OSP cable
Product Series B-LN

General Specifications

Cable Type Stranded loose tube
Construction Type Non-armored
Subunit Type Gel-filled
Filler, quantity 0
Jacket Color Black
Jacket Marking Meters
Subunit, quantity 12
Fibers per Subunit, quantity 12
Total Fiber Count 144

Dimensions

Buffer Tube/Subunit Diameter 1.45 mm | 0.057 in
Diameter Over Jacket 8.4 mm | 0.331 in

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Minimum Bend Radius, loaded 126 mm | 4.961 in
Minimum Bend Radius, unloaded 84 mm | 3.307 in
Tensile Load, long term, maximum 469 N | 105.435 lbf
Tensile Load, short term, maximum 1566 N | 352.051 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-21 E3
Flex 25 cycles
Flex Test Method IEC 60794-1 E6
Impact 0.3 N-m | 2.655 in lb
Impact Test Method IEC 60794-1-21 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1-21 E1
Twist 10 cycles
Twist Test Method IEC 60794-1-21 E7
Vertical Rise, maximum 769 m | 2522.966 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.657.A2

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature -30 °C to +75 °C (-22 °F to +167 °F)
Cable Qualification Standards IEC 60794-5-10
Environmental Space Air-blown, microduct
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F4

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15
Drip 70 °C | 158 °F
Drip Test Method IEC 60794-1-21 E14
Heat Age -30 °C to +85 °C (-22 °F to +185 °F)
Heat Age Test Method IEC 60794-1-22 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method IEC 60794-1-21 E11
Temperature Cycle -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 63 kg/km | 42.334 lb/kft
Click on image to enlarge.

Product Specification

Product Specification