Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

770023003 | F677TSVR XP PLUS CAT6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

F677TSVR XP PLUS w/ Category 6 Twisted Pair, Sidecar Cable, Riser, black jacket, 1000 ft (305 m) reel

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Dimensions, Twisted Pair

Diameter Over Conductor 0.023 in per 1 strand
Diameter Over Dielectric 0.996 mm | 0.0392 in
Diameter Over Dielectric Tolerance ±0.003 in
Diameter Over Jacket 6.35 mm | 0.25 in
Jacket Thickness 0.635 mm | 0.025 in
Jacket Thickness, minimum spot 0.406 mm | 0.016 in

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable, coax and twisted pair

General Specifications

ANSI/TIA Category 6
Cable Type Hybrid
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black

Dimensions

Overall Cable Width 14.3 mm | 0.563 in
Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor Tolerance ±0.0004 in
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Conductor, singles, specific 0.0254 in per 1 strand
Diameter Over Dielectric 4.572 mm | 0.18 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Outer Shield (Braid) 5.385 mm | 0.212 in
Center Conductor Gauge 18 AWG
Inner Shield (Braid) Gauge 34 AWG

Dimensions, Coaxial

Jacket Thickness 0.762 mm | 0.03 in
Jacket Thickness, minimum spot 0.457 mm | 0.018 in
Diameter Over Jacket 7.061 mm | 0.278 in
Diameter Over Jacket Tolerance ±0.008 in

Electrical Specifications

Capacitance 52.493 pF/m | 16 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 21.325 ohms/km | 6.5 ohms/kft
Dielectric Strength, conductor to shield 2500 Vdc
Jacket Spark Test Voltage 2500 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 16.076 ohms/km | 4.9 ohms/kft
Structural Return Loss 15 dB @ 5–2200 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
1.0 MHz 1.210 0.370
10.0 MHz 2.160 0.660
50.0 MHz 4.620 1.410
100.0 MHz 6.300 1.920
200.0 MHz 8.660 2.640
400.0 MHz 12.230 3.730
700.0 MHz 16.560 5.050
900.0 MHz 18.990 5.790
1000.0 MHz 20.040 6.110
1200.0 MHz 22.070 6.730
1450.0 MHz 24.570 7.490
1800.0 MHz 27.650 8.430
2200.0 MHz 30.670 9.350
2500.0 MHz 32.700 9.970
3000.0 MHz 35.820 10.920

Material Specifications

Center Conductor Material Copper-clad steel wire
Conductor Material Bare copper
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 77 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Poly, bonded
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Installation temperature -18 °C to +60 °C (-0.4 °F to +140 °F)
Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Non-plenum
Temperature Rating, UL 60 °C | 140 °F
Flame Test Method CMR
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 89.290 kg/km | 60 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Dimensions, Twisted Pair

Diameter Over Conductor 0.023 in per 1 strand
Diameter Over Dielectric 0.996 mm | 0.0392 in
Diameter Over Dielectric Tolerance ±0.003 in
Diameter Over Jacket 6.35 mm | 0.25 in
Jacket Thickness 0.635 mm | 0.025 in
Jacket Thickness, minimum spot 0.406 mm | 0.016 in

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable, coax and twisted pair

General Specifications

ANSI/TIA Category 6
Cable Type Hybrid
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black

Dimensions

Overall Cable Width 14.3 mm | 0.563 in
Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor Tolerance ±0.0004 in
Diameter Over Center Conductor, specific 0.0403 in per 1 strand
Diameter Over Conductor, singles, specific 0.0254 in per 1 strand
Diameter Over Dielectric 4.572 mm | 0.18 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Outer Shield (Braid) 5.385 mm | 0.212 in
Center Conductor Gauge 18 AWG
Inner Shield (Braid) Gauge 34 AWG

Dimensions, Coaxial

Jacket Thickness 0.762 mm | 0.03 in
Jacket Thickness, minimum spot 0.457 mm | 0.018 in
Diameter Over Jacket 7.061 mm | 0.278 in
Diameter Over Jacket Tolerance ±0.008 in

Electrical Specifications

Capacitance 52.493 pF/m | 16 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 21.325 ohms/km | 6.5 ohms/kft
Dielectric Strength, conductor to shield 2500 Vdc
Jacket Spark Test Voltage 2500 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 16.076 ohms/km | 4.9 ohms/kft
Structural Return Loss 15 dB @ 5–2200 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
1.0 MHz 1.210 0.370
10.0 MHz 2.160 0.660
50.0 MHz 4.620 1.410
100.0 MHz 6.300 1.920
200.0 MHz 8.660 2.640
400.0 MHz 12.230 3.730
700.0 MHz 16.560 5.050
900.0 MHz 18.990 5.790
1000.0 MHz 20.040 6.110
1200.0 MHz 22.070 6.730
1450.0 MHz 24.570 7.490
1800.0 MHz 27.650 8.430
2200.0 MHz 30.670 9.350
2500.0 MHz 32.700 9.970
3000.0 MHz 35.820 10.920

Material Specifications

Center Conductor Material Copper-clad steel wire
Conductor Material Bare copper
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 77 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Poly, bonded
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Installation temperature -18 °C to +60 °C (-0.4 °F to +140 °F)
Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Non-plenum
Temperature Rating, UL 60 °C | 140 °F
Flame Test Method CMR
Safety Standard ETL | cETL

Packaging and Weights

Cable weight 89.290 kg/km | 60 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification