Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HFC-4SM-212-SPE

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

HELIAX® Hybrid Cable with steel armor

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable, copper and fiber
Product Brand HELIAX®

General Specifications

Application Remote radio head
Armor Type Corrugated steel
Cable Type Wireless feeder
Conductors, quantity 2
Construction Type Armored
Fiber Short Description RFF – 12AWG
Inner Shield (Tape) Material Corrugated steel
Jacket Color Black
Outer Shield (Tape) Material PE
Strength Members Glass reinforced plastic rod
Subunit, quantity 2
Fibers per Subunit, quantity 2
Total Fiber Count 4
Water Blocking Method Water blocking tape(s) | Water blocking threads

Dimensions

Buffer Tube/Subunit Diameter 3.048 mm | 0.12 in
Diameter Over Jacket 12.954 mm | 0.51 in
Conductor Gauge 12 AWG

Electrical Specifications

dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
dc Resistance, maximum 5.413 ohms/km | 1.65 ohms/kft

Representative Image

Click on image to enlarge.

Material Specifications

Ripcord Material Para-aramid synthetic fiber

Mechanical Specifications

Minimum Bend Radius, multiple bends, loaded 259.08 mm | 10.2 in
Minimum Bend Radius, multiple bends, unloaded 129.54 mm | 5.1 in
Minimum Bend Radius, single bend, unloaded 91.44 mm | 3.6 in
Tensile Load, long term, maximum 467.063 N | 105 lbf
Tensile Load, short term, maximum 1556.877 N | 350 lbf
Compression 2.25 kg/mm | 126 lb/in
Compression Test Method FOTP-41
Flex 25 cycles
Flex Test Method FOTP-104
Impact 2.942 N-m | 2.17 ft lb
Impact Test Method FOTP-25
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2/B2 | G.657.A2/B2

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Cable Qualification Standards ANSI/ICEA S-87-640 | Telcordia GR-20 | Telcordia GR-409
Environmental Space Wireless installation

Packaging and Weights

Cable weight 208.343 kg/km | 140 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Hybrid cable, copper and fiber
Product Brand HELIAX®

General Specifications

Application Remote radio head
Armor Type Corrugated steel
Cable Type Wireless feeder
Conductors, quantity 2
Construction Type Armored
Fiber Short Description RFF – 12AWG
Inner Shield (Tape) Material Corrugated steel
Jacket Color Black
Outer Shield (Tape) Material PE
Strength Members Glass reinforced plastic rod
Subunit, quantity 2
Fibers per Subunit, quantity 2
Total Fiber Count 4
Water Blocking Method Water blocking tape(s) | Water blocking threads

Dimensions

Buffer Tube/Subunit Diameter 3.048 mm | 0.12 in
Diameter Over Jacket 12.954 mm | 0.51 in
Conductor Gauge 12 AWG

Electrical Specifications

dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
dc Resistance, maximum 5.413 ohms/km | 1.65 ohms/kft

Material Specifications

Ripcord Material Para-aramid synthetic fiber

Mechanical Specifications

Minimum Bend Radius, multiple bends, loaded 259.08 mm | 10.2 in
Minimum Bend Radius, multiple bends, unloaded 129.54 mm | 5.1 in
Minimum Bend Radius, single bend, unloaded 91.44 mm | 3.6 in
Tensile Load, long term, maximum 467.063 N | 105 lbf
Tensile Load, short term, maximum 1556.877 N | 350 lbf
Compression 2.25 kg/mm | 126 lb/in
Compression Test Method FOTP-41
Flex 25 cycles
Flex Test Method FOTP-104
Impact 2.942 N-m | 2.17 ft lb
Impact Test Method FOTP-25
Twist 10 cycles
Twist Test Method FOTP-85

Optical Specifications

Fiber Type G.657.A2/B2 | G.657.A2/B2

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Cable Qualification Standards ANSI/ICEA S-87-640 | Telcordia GR-20 | Telcordia GR-409
Environmental Space Wireless installation

Packaging and Weights

Cable weight 208.343 kg/km | 140 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification