PFC-302L12
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Powered Fiber Cable, OM3, 2 Fibers, Indoor/Outdoor, 12AWG Conductor, meter, feet
Features and Benefits
- Easy peel, stranded conductors for maximum cable flexibility and rapid access
- Polarization indentation along one side of the cable for polarity identification
- No special tools or mounting hardware required - usage of a standard “FTTH” pressure clamp for aerial installation
- Easy split of cable into three separate sections for separate routing in closures, as needed for installation
- Riser/LSZH jacket for indoor/outdoor applications
- Cable should not be installed below grade where the cable is immersed or is continually in contact with water or moisture
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid cable, fiber and power |
Ordering Note | Minimum order quanity is 500 meter |
General Specifications
Cable Type | Stranded indoor/outdoor |
Fiber Short Description | PFC-L12 |
Jacket Color | Black |
Total Fiber Count | 2 |
Dimensions
Height Over Jacket | 4.318 mm | 0.17 in |
Width Over Jacket | 11.43 mm | 0.45 in |
Conductor Gauge | 12 AWG |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Voltage Rating | 300 V |
Mechanical Specifications
Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
Minimum Bend Radius, unloaded | 45.72 mm | 1.8 in |
Tensile Load, long term, maximum | 133.447 N | 30 lbf |
Tensile Load, short term, maximum | 440.374 N | 99 lbf |
Vertical Rise, maximum | 122.011 m | 400.3 ft |
Optical Specifications
Fiber Type | OM3, bend insensitive |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | NFPA 130 | UL 1666 |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 109.975 kg/km | 73.9 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid cable, fiber and power |
Ordering Note | Minimum order quanity is 500 meter |
General Specifications
Cable Type | Stranded indoor/outdoor |
Fiber Short Description | PFC-L12 |
Jacket Color | Black |
Total Fiber Count | 2 |
Dimensions
Height Over Jacket | 4.318 mm | 0.17 in |
Width Over Jacket | 11.43 mm | 0.45 in |
Conductor Gauge | 12 AWG |
Electrical Specifications
Voltage Rating | 300 V |
Mechanical Specifications
Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
Minimum Bend Radius, unloaded | 45.72 mm | 1.8 in |
Tensile Load, long term, maximum | 133.447 N | 30 lbf |
Tensile Load, short term, maximum | 440.374 N | 99 lbf |
Vertical Rise, maximum | 122.011 m | 400.3 ft |
Optical Specifications
Fiber Type | OM3, bend insensitive |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | NFPA 130 | UL 1666 |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 109.975 kg/km | 73.9 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Calculator
Certificate of Compliance
Declaration of Performance
Installation Instruction
Template
Warranty
Calculator
Certificate of Compliance
Declaration of Performance
Installation Instruction
Product Compliance Documentation
Template
Warranty
Other Ways to Browse