Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PWR-806-SE-120M

  • Available in:
  • Europe

HELIAX® Remote Radio Head Power Cable, 8 conductor, 6 AWG, four Blue and four Grey 120 meter

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Europe
Portfolio CommScope®
Product Type Power cable
Product Brand HELIAX®

General Specifications

Conductors, quantity 8

Dimensions

Cable Length 120.091 m | 394 ft
Diameter Over Jacket, nominal 29.108 mm | 1.146 in
Conductor Gauge, singles 6 AWG

Electrical Specifications

Conductor dc Resistance 1.345 ohms/km | 0.41 ohms/kft
Conductor dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)

Material Specifications

Jacket Material PVC

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 151.703 kg/km | 101.94 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Europe
Portfolio CommScope®
Product Type Power cable
Product Brand HELIAX®

General Specifications

Conductors, quantity 8

Dimensions

Cable Length 120.091 m | 394 ft
Diameter Over Jacket, nominal 29.108 mm | 1.146 in
Conductor Gauge, singles 6 AWG

Electrical Specifications

Conductor dc Resistance 1.345 ohms/km | 0.41 ohms/kft
Conductor dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)

Material Specifications

Jacket Material PVC

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 151.703 kg/km | 101.94 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification