Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PWR-810-SE-35M

  • Available in:
  • Europe

HELIAX® Remote Radio Head Power Cable, 8 conductor, 10 AWG, four Blue and four Grey 35 meter

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Europe
Portfolio CommScope®
Product Type Power cable
Product Brand HELIAX®

General Specifications

Conductors, quantity 8

Dimensions

Cable Length 35.052 m | 115 ft
Diameter Over Jacket, nominal 27.788 mm | 1.094 in
Conductor Gauge, singles 10 AWG

Electrical Specifications

Conductor dc Resistance 2.133 ohms/km | 0.65 ohms/kft
Conductor dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)

Material Specifications

Jacket Material PVC

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 1004.511 kg/km | 675 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Europe
Portfolio CommScope®
Product Type Power cable
Product Brand HELIAX®

General Specifications

Conductors, quantity 8

Dimensions

Cable Length 35.052 m | 115 ft
Diameter Over Jacket, nominal 27.788 mm | 1.094 in
Conductor Gauge, singles 10 AWG

Electrical Specifications

Conductor dc Resistance 2.133 ohms/km | 0.65 ohms/kft
Conductor dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)

Material Specifications

Jacket Material PVC

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 1004.511 kg/km | 675 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification