PWRT-208-SH
- Available in:
- North America
Remote Radio Head Power Cable, 2 conductor with shield, 8 AWG (8.37 mm2), one Blue Conductor and one Black Conductor
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Power cable |
Product Series | PWRT |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Discrete power cable | Non-armored |
Jacket Color | Black |
Jacket Color, singles | Black | Blue |
Supported Application | Industrial |
Dimensions
Diameter Over Conductor, singles, specific | 0.1570 in per 168 strands |
Diameter Over Dielectric | 18.339 mm | 0.722 in |
Diameter Over Jacket, nominal | 14.326 mm | 0.564 in |
Jacket Thickness | 1.473 mm | 0.058 in |
Conductor Gauge, singles | 8 AWG |
Outer Shield (Braid) Gauge | 36 AWG |
Electrical Specifications
Conductor dc Resistance | 2.198 ohms/km | 0.67 ohms/kft | 5.512 ohms/km | 1.68 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Outer Shield (Braid) Coverage | 85 % |
Outer Shield (Braid) Material | Tinned copper |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 431.568 kg/km | 290 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Power cable |
Product Series | PWRT |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Discrete power cable | Non-armored |
Jacket Color | Black |
Jacket Color, singles | Black | Blue |
Supported Application | Industrial |
Dimensions
Diameter Over Conductor, singles, specific | 0.1570 in per 168 strands |
Diameter Over Dielectric | 18.339 mm | 0.722 in |
Diameter Over Jacket, nominal | 14.326 mm | 0.564 in |
Jacket Thickness | 1.473 mm | 0.058 in |
Conductor Gauge, singles | 8 AWG |
Outer Shield (Braid) Gauge | 36 AWG |
Electrical Specifications
Conductor dc Resistance | 2.198 ohms/km | 0.67 ohms/kft | 5.512 ohms/km | 1.68 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Outer Shield (Braid) Coverage | 85 % |
Outer Shield (Braid) Material | Tinned copper |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 431.568 kg/km | 290 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Selection Guide
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse