SC-2X20AWG-FR
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Security Cable, 20 AWG
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Copper security cable |
General Specifications
Cable Type | Security |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Non-armored |
Drain Wire Type | Solid |
Jacket Color | Gray |
Jacket Color, singles | Blue | White |
Supported Application | Industrial |
Dimensions
Diameter Over Insulated Single | 1.397 mm | 0.055 in |
Diameter Over Jacket, nominal | 4.064 mm | 0.16 in |
Insulation Thickness, singles | 0.229 mm | 0.009 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 20 AWG |
Drain Wire Gauge | 20 AWG |
Electrical Specifications
Capacitance | 118.11 pF/m | 36 pF/ft |
Conductor dc Resistance | 36.089 ohms/km | 11 ohms/kft |
Operating Voltage, maximum | 300 V |
Material Specifications
Center Conductor Material | Stranded tinned copper wire |
Conductor Material | Stranded tinned copper wire |
Dielectric Material | Polyolefin |
Drain Wire Material | Tinned copper |
Insulation Material, singles | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Tape) Material | Polyester/Aluminum tape |
Mechanical Specifications
Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | CMR |
Packaging and Weights
Cable weight | 24.793 kg/km | 16.66 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Copper security cable |
General Specifications
Cable Type | Security |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Non-armored |
Drain Wire Type | Solid |
Jacket Color | Gray |
Jacket Color, singles | Blue | White |
Supported Application | Industrial |
Dimensions
Diameter Over Insulated Single | 1.397 mm | 0.055 in |
Diameter Over Jacket, nominal | 4.064 mm | 0.16 in |
Insulation Thickness, singles | 0.229 mm | 0.009 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 20 AWG |
Drain Wire Gauge | 20 AWG |
Electrical Specifications
Capacitance | 118.11 pF/m | 36 pF/ft |
Conductor dc Resistance | 36.089 ohms/km | 11 ohms/kft |
Operating Voltage, maximum | 300 V |
Material Specifications
Center Conductor Material | Stranded tinned copper wire |
Conductor Material | Stranded tinned copper wire |
Dielectric Material | Polyolefin |
Drain Wire Material | Tinned copper |
Insulation Material, singles | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Tape) Material | Polyester/Aluminum tape |
Mechanical Specifications
Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | CMR |
Packaging and Weights
Cable weight | 24.793 kg/km | 16.66 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse