Products

of 473 results found
View:
Compare

Filters

Featured
1071E
Base Product
1071E
GigaSPEED XL® 1071E ETL Verified Category 6 U/UTP Cable
1071E
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
1071E
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1071E-UTG
Base Product
1071E-UTG
GigaSPEED XL® 1071E-UTG ETL Verified Category 6 U/UTP Cable
1071E-UTG
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
1071E-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
2071E
Base Product
2071E
GigaSPEED XL® 2071E ETL Verified Category 6 U/UTP Cable
2071E
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
2071E
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
2071E-UTG
Base Product
2071E-UTG
GigaSPEED XL® 2071E-UTG ETL Verified Category 6 U/UTP Cable
2071E-UTG
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
2071E-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
3071E
Base Product
3071E
GigaSPEED XL® 3071 ETL Verified Category 6 U/UTP Cable
3071E
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3071E
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
3071E
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3071E
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
Featured
3071E-UTG
Base Product
3071E-UTG
GigaSPEED XL® 3071-UTG ETL Verified Category 6 U/UTP Cable
3071E-UTG
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
3071E-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
1-1427254-0 | CS31CM BLK C6 4/23 U/UTP RIB 305M 1-1427254-0 | CS31CM BLK C6 4/23 U/UTP RIB 305M
Variant of CS31CM
Copper Cable, category 6, 4 pair, UTP, CM rated, 23 AWG, 305 m RIB, black
1-1427254-0 | CS31CM BLK C6 4/23 U/UTP RIB 305M
  • Regional Availability: Asia | Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Black
  • Product Number: CS31CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.800 m | 1000 ft
1-1427254-0 | CS31CM BLK C6 4/23 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Black
  • Product Number: CS31CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.800 m | 1000 ft
  • Regional Availability: Asia | Latin America
1-1967222-1 1-1967222-1
Copper Cable, category 6, outdoor, anti-rodent, UTP, 4-pair, 23 AWG, black
1-1967222-1
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Cable is not suitable for direct burial applications | Indoor | Outdoor
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Black
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH) | UV resistant
  • Cable Length: 304.800 m | 1000 ft
1-1967222-1
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Cable is not suitable for direct burial applications | Indoor | Outdoor
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Black
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH) | UV resistant
  • Cable Length: 304.800 m | 1000 ft
  • Regional Availability: Asia
1427070-2 | CS30Z1 WHT C6 4/24 U/UTP RIB 305M 1427070-2 | CS30Z1 WHT C6 4/24 U/UTP RIB 305M
Variant of CS30Z
Category 6 U/UTP Cable, 24AWG, low smoke zero halogen, white jacket, 4 pair count, 305 m length Reel in box
1427070-2 | CS30Z1 WHT C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
1427070-2 | CS30Z1 WHT C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
  • Regional Availability: Asia
1427070-4 | CS30Z1 GRY C6 4/24 U/UTP RIB 305M 1427070-4 | CS30Z1 GRY C6 4/24 U/UTP RIB 305M
Variant of CS30Z
Category 6 U/UTP Cable, 24AWG, low smoke zero halogen, gray jacket, 4 pair count, 305 m length Reel in box
1427070-4 | CS30Z1 GRY C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Gray
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
1427070-4 | CS30Z1 GRY C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Gray
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
  • Regional Availability: Asia
1427070-6 | CS30Z1 BLU C6 4/24 U/UTP RIB 305M 1427070-6 | CS30Z1 BLU C6 4/24 U/UTP RIB 305M
Variant of CS30Z
Category 6 U/UTP Cable, 24AWG, low smoke zero halogen, blue jacket, 4 pair count, 305 m length Reel in box
1427070-6 | CS30Z1 BLU C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Blue
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
1427070-6 | CS30Z1 BLU C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Blue
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
  • Regional Availability: Asia
1427071-2 | CS30CM WHT C6 4/24 U/UTP RIB 305M 1427071-2 | CS30CM WHT C6 4/24 U/UTP RIB 305M
Variant of CS30CM
Copper Cable, category 6, 4 pair, UTP, CM rated, 24 AWG, 305 m reel in box, white
1427071-2 | CS30CM WHT C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia | EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
1427071-2 | CS30CM WHT C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | EMEA