Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS34O

Base Product

CS34O Category 6 Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of CS34O by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length
884019904/10 | CS34O BLK C6 4/24 U/UTP RL 1KFT 884019904/10 | CS34O BLK C6 4/24 U/UTP RL 1KFT
CS34O Category 6 U/UTP filled Cable, outdoor direct burial, black jacket, 4 pair count, 1000 ft (305 m) length, reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Buried U/UTP (unshielded) Black CS34O Reel 4 PE 304.8 m | 1000 ft
UN884019904/10 | CS34O BLK C6 4/24 U/UTP RL 1KFT UN884019904/10 | CS34O BLK C6 4/24 U/UTP RL 1KFT
CS34O Category 6 U/UTP filled Cable, outdoor direct burial, black jacket, 4 pair count, 1000 ft (305 m) length, reel
North America Uniprise® Twisted pair cable Buried U/UTP (unshielded) Black CS34O Reel 4 PE 304.8 m | 1000 ft
UN884019984/30 | CS34O BLK C6 4/24 U/UTP RL 3KFT UN884019984/30 | CS34O BLK C6 4/24 U/UTP RL 3KFT
CS34O Category 6 U/UTP filled Cable, outdoor direct burial, black jacket, 4 pair count, 3000 ft (914 m) length, reel
North America Uniprise® Twisted pair cable Buried U/UTP (unshielded) Black CS34O Reel 4 PE 914.4 m | 3000 ft

Product Classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS34O
ANSI/TIA Category 6
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Product Classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS34O
ANSI/TIA Category 6
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification