Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

884068904/10 | CS34Z3 VLT C6 4/24 U/UTP RL 305M

Base Product: CS34Z

  • Available in:
  • EMEA

Category 6 U/UTP Cable, low smoke zero halogen, violet jacket, 4 pair count, 1000 ft (305 m) length CommPak

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable
Ordering Note Available in Europe, Middle East, and Africa

General Specifications

Product Number CS34Z3
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Gray
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Separator Type Tape separator
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Insulated Conductor 1.041 mm | 0.041 in
Diameter Over Jacket, nominal 5.715 mm | 0.225 in
Jacket Thickness 0.559 mm | 0.022 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Delay Skew, maximum 24 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 71 %
Operating Frequency, maximum 250 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V
Segregation Class b

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, CS IL, STD NEXT, CS NEXT, STD ACR, CS ACR, STD PSNEXT, CS PSNEXT, STD PSACR, CS PSACR, STD ACRF, CS ACRF, STD PSACRF, CS PSACRF, STD RL, CS RL, STD TCL, CS TCL, STD ELTCTL, CS ELTCTL, STD
1.00 MHz 2.0 2.0 75.3 74.3 73.3 72.3 72.3 72.3 70.3 70.3 68.0 67.8 65.0 64.8 20.0 20.0 40.0 40.0 35.0 35.0
4.00 MHz 3.8 3.8 66.3 65.3 62.5 61.5 63.3 63.3 59.5 59.5 56.0 55.8 53.0 52.8 23.0 23.0 40.0 40.0 23.0 23.0
8.00 MHz 5.3 5.3 61.8 60.8 56.4 55.4 58.8 58.8 53.4 53.4 49.9 49.7 46.9 46.7 24.5 24.5 40.0 40.0 16.9 16.9
10.00 MHz 6.0 6.0 60.3 59.3 54.3 53.3 57.3 57.3 51.3 51.3 48.0 47.8 45.0 44.8 25.0 25.0 40.0 40.0 15.0 15.0
16.00 MHz 7.6 7.6 57.2 56.2 49.7 48.7 54.2 54.2 46.7 46.7 43.9 43.7 40.9 40.7 25.0 25.0 38.0 38.0 10.9 10.9
20.00 MHz 8.5 8.5 55.8 54.8 47.3 46.3 52.8 52.8 44.3 44.3 42.0 41.8 39.0 38.8 25.0 25.0 37.0 37.0 9.0 9.0
25.00 MHz 9.5 9.5 54.3 53.3 44.8 43.8 51.3 51.3 41.8 41.8 40.0 39.8 37.0 36.8 24.3 24.3 36.0 36.0 7.0 7.0
31.25 MHz 10.7 10.7 52.9 51.9 42.2 41.2 49.9 49.9 39.2 39.2 38.1 37.9 35.1 34.9 23.6 23.6 35.1 35.1
62.50 MHz 15.4 15.4 48.4 47.4 33.0 32.0 45.4 45.4 30.0 30.0 32.1 31.9 29.1 28.9 21.5 21.5 32.0 32.0
100.00 MHz 19.8 19.8 45.3 44.3 25.5 24.5 42.3 42.3 22.5 22.5 28.0 27.8 25.0 24.8 20.1 20.1 30.0 30.0
155.00 MHz 25.2 25.2 42.4 41.4 17.3 16.3 39.4 39.4 14.3 14.3 24.2 24.0 21.2 21.0 18.8 18.8 28.1 28.1
200.00 MHz 29.0 29.0 40.8 39.8 11.8 10.8 37.8 37.8 8.8 8.8 22.0 21.8 19.0 18.8 18.0 18.0 27.0 27.0
250.00 MHz 32.8 32.8 39.3 38.3 6.5 5.5 36.3 36.3 3.5 3.5 20.0 19.8 17.0 16.8 17.3 17.3 26.0 26.0

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-3-22
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 28.424 kg/km | 19.1 lb/kft
Packaging Type CommPak® box

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable
Ordering Note Available in Europe, Middle East, and Africa

General Specifications

Product Number CS34Z3
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Gray
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Separator Type Tape separator
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Insulated Conductor 1.041 mm | 0.041 in
Diameter Over Jacket, nominal 5.715 mm | 0.225 in
Jacket Thickness 0.559 mm | 0.022 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Delay Skew, maximum 24 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 71 %
Operating Frequency, maximum 250 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V
Segregation Class b

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, CS IL, STD NEXT, CS NEXT, STD ACR, CS ACR, STD PSNEXT, CS PSNEXT, STD PSACR, CS PSACR, STD ACRF, CS ACRF, STD PSACRF, CS PSACRF, STD RL, CS RL, STD TCL, CS TCL, STD ELTCTL, CS ELTCTL, STD
1.00 MHz 2.0 2.0 75.3 74.3 73.3 72.3 72.3 72.3 70.3 70.3 68.0 67.8 65.0 64.8 20.0 20.0 40.0 40.0 35.0 35.0
4.00 MHz 3.8 3.8 66.3 65.3 62.5 61.5 63.3 63.3 59.5 59.5 56.0 55.8 53.0 52.8 23.0 23.0 40.0 40.0 23.0 23.0
8.00 MHz 5.3 5.3 61.8 60.8 56.4 55.4 58.8 58.8 53.4 53.4 49.9 49.7 46.9 46.7 24.5 24.5 40.0 40.0 16.9 16.9
10.00 MHz 6.0 6.0 60.3 59.3 54.3 53.3 57.3 57.3 51.3 51.3 48.0 47.8 45.0 44.8 25.0 25.0 40.0 40.0 15.0 15.0
16.00 MHz 7.6 7.6 57.2 56.2 49.7 48.7 54.2 54.2 46.7 46.7 43.9 43.7 40.9 40.7 25.0 25.0 38.0 38.0 10.9 10.9
20.00 MHz 8.5 8.5 55.8 54.8 47.3 46.3 52.8 52.8 44.3 44.3 42.0 41.8 39.0 38.8 25.0 25.0 37.0 37.0 9.0 9.0
25.00 MHz 9.5 9.5 54.3 53.3 44.8 43.8 51.3 51.3 41.8 41.8 40.0 39.8 37.0 36.8 24.3 24.3 36.0 36.0 7.0 7.0
31.25 MHz 10.7 10.7 52.9 51.9 42.2 41.2 49.9 49.9 39.2 39.2 38.1 37.9 35.1 34.9 23.6 23.6 35.1 35.1
62.50 MHz 15.4 15.4 48.4 47.4 33.0 32.0 45.4 45.4 30.0 30.0 32.1 31.9 29.1 28.9 21.5 21.5 32.0 32.0
100.00 MHz 19.8 19.8 45.3 44.3 25.5 24.5 42.3 42.3 22.5 22.5 28.0 27.8 25.0 24.8 20.1 20.1 30.0 30.0
155.00 MHz 25.2 25.2 42.4 41.4 17.3 16.3 39.4 39.4 14.3 14.3 24.2 24.0 21.2 21.0 18.8 18.8 28.1 28.1
200.00 MHz 29.0 29.0 40.8 39.8 11.8 10.8 37.8 37.8 8.8 8.8 22.0 21.8 19.0 18.8 18.0 18.0 27.0 27.0
250.00 MHz 32.8 32.8 39.3 38.3 6.5 5.5 36.3 36.3 3.5 3.5 20.0 19.8 17.0 16.8 17.3 17.3 26.0 26.0

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-3-22
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 28.424 kg/km | 19.1 lb/kft
Packaging Type CommPak® box
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification