Products

of 455 results found
View:
Compare

Filters

Featured
1091B
Base Product
1091B
GigaSPEED X10D® 1091B ETL Verified Category 6A U/UTP Cable
1091B
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091B-UTG
Base Product
1091B-UTG
GigaSPEED X10D® 1091B-UTG ETL Verified Category 6A U/UTP Cable
1091B-UTG
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091B-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091L
Base Product
1091L
GigaSPEED X10D® 1091B ETL Verified Category 6A U/UTP Cable
1091L
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091L
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091SD
Base Product
1091SD
GigaSPEED X10D® 1091SD ETL Verified Category 6A U/UTP Cable
1091SD
  • Regional Availability: Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091SD
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091SD
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091SD
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Featured
1291B
Base Product
1291B
GigaSPEED X10D® 1291B Category 6A Cable
1291B
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: F/UTP (shielded)
  • Product Number: 1291B
  • Pairs, quantity: 4
1291B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: F/UTP (shielded)
  • Product Number: 1291B
  • Pairs, quantity: 4
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
2091B
Base Product
2091B
GigaSPEED X10D® 2091B ETL Verified Category 6A U/UTP Cable
2091B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
2091B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
2091B-UTG
Base Product
2091B-UTG
GigaSPEED X10D® 2091B-UTG ETL Verified Category 6A U/UTP Cable
2091B-UTG
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
2091B-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
2291B
Base Product
2291B
GigaSPEED X10D® 2291B Category 6A Cable
2291B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Indoor | Plenum
  • Product Number: 2291B
  • Pairs, quantity: 4
2291B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Indoor | Plenum
  • Product Number: 2291B
  • Pairs, quantity: 4
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
3091B
Base Product
3091B
GigaSPEED X10D® 3091B ETL Verified Category 6A U/UTP Cable
3091B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3091B
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
3091B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3091B
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
Featured
3091B-UTG
Base Product
3091B-UTG
GigaSPEED X10D® 3091B-UTG ETL Verified Category 6A U/UTP Cable
3091B-UTG
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
3091B-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
Featured
3291B
Base Product
3291B
GigaSPEED X10D® 3291B Category 6A Cable
3291B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Product Number: 3291B
  • Pairs, quantity: 4
3291B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Product Number: 3291B
  • Pairs, quantity: 4
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
Featured
760257687 | 2091SDB SLT C6A 4/23 U/UTP W1000 760257687 | 2091SDB SLT C6A 4/23 U/UTP W1000
Variant of 2091SDB
GigaSPEED X10D® 2091SDB ETL Verified Category 6A U/UTP Cable, plenum, slate jacket, 4 pair count, 1000 ft (305 m) length, We-Tote Box
760257687 | 2091SDB SLT C6A 4/23 U/UTP W1000
  • Regional Availability: North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Slate
  • Product Number: 2091SDB
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
760257687 | 2091SDB SLT C6A 4/23 U/UTP W1000
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Slate
  • Product Number: 2091SDB
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: North America
systimax-structured-cabling-systems-hero-500x281
Category 6A
The future of enterprise cabling has Cat 6A written all over it

All you need to know about Cat 6A including its evolution, market coverage, usage, strengths, detailed science. Also contains links to resources and case studies.