Warning Icon
This product will be discontinued on: October 1, 2024

For other alternatives, please contact us for more information.

1 Replacement products available

884030814/10 | CS44ZC WHT C6A 4/23 U/UTP CPK 305M

Base Product: CS44Z

  • Available in:
  • EMEA

CS44ZC Category 6A U/UTP Cable,low smoke zero halogen, white jacket, 4 pair count, 1000 ft (305 m) length, CommPak® box

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS44ZC
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Insulated Conductor 0.864 mm | 0.034 in
Diameter Over Jacket, nominal 7.239 mm | 0.285 in
Jacket Thickness 1.27 mm | 0.05 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 7.61 ohms/100 m | 2.32 ohms/100 ft
Mutual Capacitance at Frequency 6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 66 %
Operating Frequency, maximum 550 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Segregation Class c

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, STD IL, TYP NEXT, STD NEXT, TYP ACR, STD ACR, TYP PSNEXT, STD PSNEXT, TYP PSACR, STD PSACR, TYP ACRF, STD ACRF, TYP PSACRF, STD PSACRF, TYP RL, STD RL, TYP TCL, STD ELTCTL, STD
1.00 MHz 2.1 1.8 74.3 91.0 72.2 89.2 72.3 89.0 70.2 87.3 67.8 84.5 64.8 82.5 20.0 33.0 40.0 35.0
4.00 MHz 3.8 3.5 65.3 83.1 61.5 79.6 63.3 81.0 59.5 77.5 55.8 72.6 52.8 70.5 23.0 34.6 40.0 23.0
8.00 MHz 5.3 5.0 60.8 79.0 55.4 73.9 58.8 76.9 53.4 71.8 49.7 66.6 46.7 64.4 24.5 37.3 40.0 16.9
10.00 MHz 5.9 5.6 59.3 76.6 53.4 71.0 57.3 74.7 51.4 69.1 47.8 64.7 44.8 62.5 25.0 38.4 40.0 15.0
16.00 MHz 7.5 7.1 56.2 73.6 48.8 66.5 54.2 71.5 46.8 64.3 43.7 60.6 40.7 58.2 25.0 39.6 38.0 10.9
20.00 MHz 8.4 8.0 54.8 73.0 46.4 65.0 52.8 71.0 44.4 63.0 41.8 58.6 38.8 56.2 25.0 38.9 37.0 9.0
25.00 MHz 9.4 9.0 53.3 70.6 44.0 61.7 51.3 68.8 42.0 59.8 39.8 56.5 36.8 54.2 24.3 38.7 36.0 7.0
31.25 MHz 10.5 10.1 51.9 68.7 41.4 58.7 49.9 66.9 39.4 56.8 37.9 54.4 34.9 52.1 23.6 39.3 35.1
62.50 MHz 15.0 14.4 47.4 64.6 32.4 50.3 45.4 62.7 30.4 48.3 31.9 48.5 28.9 46.0 21.5 36.3 32.0
100.00 MHz 19.1 18.4 44.3 60.2 25.2 41.9 42.3 58.7 23.2 40.4 27.8 44.5 24.8 42.2 20.1 35.8 30.0
155.00 MHz 24.1 23.2 41.4 60.8 17.4 37.7 39.4 58.8 15.4 35.6 24.0 41.0 21.0 38.7 18.8 33.1 28.1
200.00 MHz 27.6 26.5 39.8 56.8 12.2 30.4 37.8 55.0 10.2 28.5 21.8 38.5 18.8 36.3 18.0 33.0 27.0
250.00 MHz 31.1 29.8 38.3 54.8 7.3 25.1 36.3 52.8 5.3 23.0 19.8 36.5 16.8 34.2 17.3 32.6 26.0
300.00 MHz 34.3 32.9 37.1 53.4 2.9 20.5 35.1 51.4 0.9 18.5 18.3 35.0 15.3 32.5 16.8 32.5 25.2
350.00 MHz 37.2 35.7 36.1 52.1 -1.1 16.4 34.1 50.1 -3.1 14.4 16.9 34.0 13.9 31.4 16.3 33.2 24.6
400.00 MHz 40.1 38.2 35.3 50.4 -4.8 12.2 33.3 48.3 -6.8 10.1 15.8 32.0 12.8 30.0 15.9 34.2 24.0
500.00 MHz 45.3 43.1 33.8 47.3 -11.4 4.2 31.8 45.5 -13.4 2.4 13.8 29.9 10.8 27.8 15.2 34.6 23.0

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin
Separator 2 Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method EN 50267-2-3
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 55.955 kg/km | 37.6 lb/kft
Packaging Type CommPak® box

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS44ZC
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Insulated Conductor 0.864 mm | 0.034 in
Diameter Over Jacket, nominal 7.239 mm | 0.285 in
Jacket Thickness 1.27 mm | 0.05 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 7.61 ohms/100 m | 2.32 ohms/100 ft
Mutual Capacitance at Frequency 6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 66 %
Operating Frequency, maximum 550 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Segregation Class c

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, STD IL, TYP NEXT, STD NEXT, TYP ACR, STD ACR, TYP PSNEXT, STD PSNEXT, TYP PSACR, STD PSACR, TYP ACRF, STD ACRF, TYP PSACRF, STD PSACRF, TYP RL, STD RL, TYP TCL, STD ELTCTL, STD
1.00 MHz 2.1 1.8 74.3 91.0 72.2 89.2 72.3 89.0 70.2 87.3 67.8 84.5 64.8 82.5 20.0 33.0 40.0 35.0
4.00 MHz 3.8 3.5 65.3 83.1 61.5 79.6 63.3 81.0 59.5 77.5 55.8 72.6 52.8 70.5 23.0 34.6 40.0 23.0
8.00 MHz 5.3 5.0 60.8 79.0 55.4 73.9 58.8 76.9 53.4 71.8 49.7 66.6 46.7 64.4 24.5 37.3 40.0 16.9
10.00 MHz 5.9 5.6 59.3 76.6 53.4 71.0 57.3 74.7 51.4 69.1 47.8 64.7 44.8 62.5 25.0 38.4 40.0 15.0
16.00 MHz 7.5 7.1 56.2 73.6 48.8 66.5 54.2 71.5 46.8 64.3 43.7 60.6 40.7 58.2 25.0 39.6 38.0 10.9
20.00 MHz 8.4 8.0 54.8 73.0 46.4 65.0 52.8 71.0 44.4 63.0 41.8 58.6 38.8 56.2 25.0 38.9 37.0 9.0
25.00 MHz 9.4 9.0 53.3 70.6 44.0 61.7 51.3 68.8 42.0 59.8 39.8 56.5 36.8 54.2 24.3 38.7 36.0 7.0
31.25 MHz 10.5 10.1 51.9 68.7 41.4 58.7 49.9 66.9 39.4 56.8 37.9 54.4 34.9 52.1 23.6 39.3 35.1
62.50 MHz 15.0 14.4 47.4 64.6 32.4 50.3 45.4 62.7 30.4 48.3 31.9 48.5 28.9 46.0 21.5 36.3 32.0
100.00 MHz 19.1 18.4 44.3 60.2 25.2 41.9 42.3 58.7 23.2 40.4 27.8 44.5 24.8 42.2 20.1 35.8 30.0
155.00 MHz 24.1 23.2 41.4 60.8 17.4 37.7 39.4 58.8 15.4 35.6 24.0 41.0 21.0 38.7 18.8 33.1 28.1
200.00 MHz 27.6 26.5 39.8 56.8 12.2 30.4 37.8 55.0 10.2 28.5 21.8 38.5 18.8 36.3 18.0 33.0 27.0
250.00 MHz 31.1 29.8 38.3 54.8 7.3 25.1 36.3 52.8 5.3 23.0 19.8 36.5 16.8 34.2 17.3 32.6 26.0
300.00 MHz 34.3 32.9 37.1 53.4 2.9 20.5 35.1 51.4 0.9 18.5 18.3 35.0 15.3 32.5 16.8 32.5 25.2
350.00 MHz 37.2 35.7 36.1 52.1 -1.1 16.4 34.1 50.1 -3.1 14.4 16.9 34.0 13.9 31.4 16.3 33.2 24.6
400.00 MHz 40.1 38.2 35.3 50.4 -4.8 12.2 33.3 48.3 -6.8 10.1 15.8 32.0 12.8 30.0 15.9 34.2 24.0
500.00 MHz 45.3 43.1 33.8 47.3 -11.4 4.2 31.8 45.5 -13.4 2.4 13.8 29.9 10.8 27.8 15.2 34.6 23.0

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin
Separator 2 Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method EN 50267-2-3
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 55.955 kg/km | 37.6 lb/kft
Packaging Type CommPak® box
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

3rd Party Certification - Component

Building Information Modeling (BIM) Objects

Product Specification

3rd Party Certification - Component

Building Information Modeling (BIM) Objects

Product Specification