Products

of 25 results found
View:
Compare

Filters

1711005-1 1711005-1
Copper Cable, category 7, 4 pair, duplex, S/FTP, LSFRZH, 23 AWG solid, 500 m, white
1711005-1
  • Regional Availability: Australia/New Zealand | EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 8
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
1711005-1
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 8
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Australia/New Zealand | EMEA
1711163-1 | CS54Z3 WHT C7 4/23 F/FTP RL 500M 1711163-1 | CS54Z3 WHT C7 4/23 F/FTP RL 500M
CS54Z3 Category 7 F/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1640 ft (500 m) length, reel
1711163-1 | CS54Z3 WHT C7 4/23 F/FTP RL 500M
  • Regional Availability: Australia/New Zealand | EMEA | Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: F/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
1711163-1 | CS54Z3 WHT C7 4/23 F/FTP RL 500M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: F/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Australia/New Zealand | EMEA | Latin America
1711163-2 | CS54Z3 WHT C7 4/23 F/FTP RL 1KM 1711163-2 | CS54Z3 WHT C7 4/23 F/FTP RL 1KM
CS54Z3 Category 7 F/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 3280 ft (1000 m) length, reel
1711163-2 | CS54Z3 WHT C7 4/23 F/FTP RL 1KM
  • Regional Availability: Australia/New Zealand | EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: F/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 1000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
1711163-2 | CS54Z3 WHT C7 4/23 F/FTP RL 1KM
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: F/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 1000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Australia/New Zealand | EMEA
1711163-8 | CS54Z3 ORG C7 4/23 F/FTP RL 500M 1711163-8 | CS54Z3 ORG C7 4/23 F/FTP RL 500M
CS54Z3 Category 7 F/FTP Cable, low smoke zero halogen, orange jacket, 4 pair count, 1640 ft (500 m) length, reel
1711163-8 | CS54Z3 ORG C7 4/23 F/FTP RL 500M
  • Regional Availability: Australia/New Zealand | EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: F/FTP (shielded)
  • Jacket Color: Orange
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
1711163-8 | CS54Z3 ORG C7 4/23 F/FTP RL 500M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: F/FTP (shielded)
  • Jacket Color: Orange
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Australia/New Zealand | EMEA
1711195-1 1711195-1
Copper Cable, category 7, 4 pair duplex, F/FTP, LSZH, PiMF600, 23 AWG solid, 500 m, white
1711195-1
  • Regional Availability: Australia/New Zealand | EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: F/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 8
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
1711195-1
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: F/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 8
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Australia/New Zealand | EMEA
4-2153161-1 | C7 OUT PR4 S/FTP PE/LSZH BLK 23 SOL 500 4-2153161-1 | C7 OUT PR4 S/FTP PE/LSZH BLK 23 SOL 500
Copper Cable, category 7, S/FTP, 4-pair, 23 AWG, black
4-2153161-1 | C7 OUT PR4 S/FTP PE/LSZH BLK 23 SOL 500
  • Regional Availability: EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: UV resistant for outdoor and Low Smoke Zero Halogen
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Black
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: PE
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Fca
4-2153161-1 | C7 OUT PR4 S/FTP PE/LSZH BLK 23 SOL 500
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: UV resistant for outdoor and Low Smoke Zero Halogen
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Black
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: PE
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Fca
  • Regional Availability: EMEA
57893-1 | CS54Z3 WHT C7 4/23 S/FTP RL 1000M 57893-1 | CS54Z3 WHT C7 4/23 S/FTP RL 1000M
Copper Cable, category 7, 4 pair simplex, S/FTP, LSFRZH, XG, 23 AWG solid, 1000 m, white
57893-1 | CS54Z3 WHT C7 4/23 S/FTP RL 1000M
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
57893-1 | CS54Z3 WHT C7 4/23 S/FTP RL 1000M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
57893-2 | CS54Z3 WHT C7 4/23 S/FTP RL 500M 57893-2 | CS54Z3 WHT C7 4/23 S/FTP RL 500M
Copper Cable, category 7, 4 pair simplex, S/FTP, LSFRZH, XG, 23 AWG solid, 500 m, white
57893-2 | CS54Z3 WHT C7 4/23 S/FTP RL 500M
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
57893-2 | CS54Z3 WHT C7 4/23 S/FTP RL 500M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
57893-3 | CS54Z3 WHT C7 4/23 S/FTP RL 305M 57893-3 | CS54Z3 WHT C7 4/23 S/FTP RL 305M
Copper Cable, category 7, 4 pair simplex, S/FTP, LSFRZH, XG, 23 AWG solid, 305 m, white
57893-3 | CS54Z3 WHT C7 4/23 S/FTP RL 305M
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 304.8 m | 1000 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
57893-3 | CS54Z3 WHT C7 4/23 S/FTP RL 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 304.8 m | 1000 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
57893-7 | CS54Z3 ORG C7 4/23 S/FTP RL 1000M 57893-7 | CS54Z3 ORG C7 4/23 S/FTP RL 1000M
Copper Cable, category 7, 4 pair simplex, S/FTP, LSFRZH, XG, 23 AWG solid, 1000 m, orange
57893-7 | CS54Z3 ORG C7 4/23 S/FTP RL 1000M
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Orange
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
57893-7 | CS54Z3 ORG C7 4/23 S/FTP RL 1000M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Orange
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
57893-9 | CS54Z3 YEL C7 4/23 S/FTP RL 1000M 57893-9 | CS54Z3 YEL C7 4/23 S/FTP RL 1000M
Copper Cable, category 7, 4 pair simplex, S/FTP, LSFRZH, XG, 23 AWG solid, 1000 m, yellow
57893-9 | CS54Z3 YEL C7 4/23 S/FTP RL 1000M
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Yellow
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
57893-9 | CS54Z3 YEL C7 4/23 S/FTP RL 1000M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Yellow
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
760159988 | 3297B WH 4/23 R1640 760159988 | 3297B WH 4/23 R1640
3297B Category 7 S/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1640 ft (500 m) length, reel
760159988 | 3297B WH 4/23 R1640
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: 3297B
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
760159988 | 3297B WH 4/23 R1640
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: 3297B
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
systimax-structured-cabling-systems-hero-500x281
Category 6A
The future of enterprise cabling has Cat 6A written all over it

All you need to know about Cat 6A including its evolution, market coverage, usage, strengths, detailed science. Also contains links to resources and case studies.