Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

884011938/32 | CS54ZB ORG C7 4/23 S/FTP RL 1KM

  • Available in:
  • EMEA

CS54ZB Category 7 S/FTP Cable, low smoke zero halogen, orange jacket, 4 pair count, 3280 ft (1000 m) length, reel

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS54ZB
ANSI/TIA Category 7
Cable Component Type Horizontal
Cable Type S/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Orange
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Transmission Standards CENELEC EN 50288-4-1 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class F

Dimensions

Cable Length 1000.000 m | 3280.84 ft
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 7.399 mm | 0.2913 in
Jacket Thickness 0.635 mm | 0.025 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

dc Resistance Unbalance, maximum 2 %
dc Resistance, maximum 7.61 ohms/100 m | 2.32 ohms/100 ft
Mutual Capacitance at Frequency 4.2 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 80 %
Operating Frequency, maximum 600 MHz
Operating Voltage, maximum 80 V
Segregation Class d
Transfer Impedance Grade 1

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, STD NEXT, STD PSNEXT, STD ACRF, STD PSACRF, STD RL, STD
1.00 MHz 2.0 78.0 75.0 78.0 75.0 20.0
4.00 MHz 3.7 78.0 75.0 78.0 75.0 23.0
8.00 MHz 5.2 78.0 75.0 77.2 74.2 24.5
10.00 MHz 5.9 78.0 75.0 75.3 72.3 25.0
16.00 MHz 7.4 78.0 75.0 71.2 68.2 25.0
20.00 MHz 8.3 78.0 75.0 69.3 66.3 25.0
25.00 MHz 9.3 78.0 75.0 67.3 64.3 24.3
31.25 MHz 10.4 78.0 75.0 65.4 62.4 23.6
62.50 MHz 14.9 75.5 72.5 59.4 56.4 21.5
100.00 MHz 19.0 72.4 69.4 55.3 52.3 20.1
155.00 MHz 24.0 69.5 66.5 51.5 48.5 18.8
200.00 MHz 27.5 67.9 64.9 49.3 46.3 18.0
250.00 MHz 31.0 66.4 63.4 47.3 44.3 17.3
300.00 MHz 34.2 65.2 62.2 45.8 42.8 17.3
350.00 MHz 37.2 64.2 61.2 44.4 41.4 17.3
400.00 MHz 40.0 63.4 60.4 43.3 40.3 17.3
500.00 MHz 45.3 61.9 58.9 41.3 38.3 17.3
550.00 MHz 47.7 61.3 58.3 40.5 37.5 17.3
600.00 MHz 50.1 60.7 57.7 39.7 36.7 17.3
650.00 MHz 52.4 60.2 57.2 39.0 36.0 17.3

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin
Shield (Braid) Material Tinned copper
Shield (Tape) Material Polyester/Aluminum shield

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method EN 50267-2-3
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 56.997 kg/km | 38.3 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS54ZB
ANSI/TIA Category 7
Cable Component Type Horizontal
Cable Type S/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Orange
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Transmission Standards CENELEC EN 50288-4-1 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class F

Dimensions

Cable Length 1000.000 m | 3280.84 ft
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 7.399 mm | 0.2913 in
Jacket Thickness 0.635 mm | 0.025 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

dc Resistance Unbalance, maximum 2 %
dc Resistance, maximum 7.61 ohms/100 m | 2.32 ohms/100 ft
Mutual Capacitance at Frequency 4.2 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 80 %
Operating Frequency, maximum 600 MHz
Operating Voltage, maximum 80 V
Segregation Class d
Transfer Impedance Grade 1

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, STD NEXT, STD PSNEXT, STD ACRF, STD PSACRF, STD RL, STD
1.00 MHz 2.0 78.0 75.0 78.0 75.0 20.0
4.00 MHz 3.7 78.0 75.0 78.0 75.0 23.0
8.00 MHz 5.2 78.0 75.0 77.2 74.2 24.5
10.00 MHz 5.9 78.0 75.0 75.3 72.3 25.0
16.00 MHz 7.4 78.0 75.0 71.2 68.2 25.0
20.00 MHz 8.3 78.0 75.0 69.3 66.3 25.0
25.00 MHz 9.3 78.0 75.0 67.3 64.3 24.3
31.25 MHz 10.4 78.0 75.0 65.4 62.4 23.6
62.50 MHz 14.9 75.5 72.5 59.4 56.4 21.5
100.00 MHz 19.0 72.4 69.4 55.3 52.3 20.1
155.00 MHz 24.0 69.5 66.5 51.5 48.5 18.8
200.00 MHz 27.5 67.9 64.9 49.3 46.3 18.0
250.00 MHz 31.0 66.4 63.4 47.3 44.3 17.3
300.00 MHz 34.2 65.2 62.2 45.8 42.8 17.3
350.00 MHz 37.2 64.2 61.2 44.4 41.4 17.3
400.00 MHz 40.0 63.4 60.4 43.3 40.3 17.3
500.00 MHz 45.3 61.9 58.9 41.3 38.3 17.3
550.00 MHz 47.7 61.3 58.3 40.5 37.5 17.3
600.00 MHz 50.1 60.7 57.7 39.7 36.7 17.3
650.00 MHz 52.4 60.2 57.2 39.0 36.0 17.3

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin
Shield (Braid) Material Tinned copper
Shield (Tape) Material Polyester/Aluminum shield

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method EN 50267-2-3
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 56.997 kg/km | 38.3 lb/kft
Packaging Type Reel
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

3rd Party Certification - Component

Building Information Modeling (BIM) Objects

Product Specification

3rd Party Certification - Component

Building Information Modeling (BIM) Objects

Product Specification