884013638/32 | CS54ZC ORG C7 4/23 S/FTP RL 1KM
- Available in:
- EMEA
CS54ZC Category 7 S/FTP Cable, low smoke zero halogen, orange jacket, 4 pair count, 3280 ft (1000 m) length, reel
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS54ZC |
ANSI/TIA Category | 7 |
Cable Component Type | Horizontal |
Cable Type | S/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Orange |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | CENELEC EN 50288-4-1 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class F |
Dimensions
Cable Length | 1000.000 m | 3280.84 ft |
Cable Length Tolerance | ±5% |
Diameter Over Jacket, nominal | 7.399 mm | 0.2913 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Dielectric Strength, minimum | 2500 Vdc |
Mutual Capacitance at Frequency | 4.2 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 80 % |
Operating Frequency, maximum | 600 MHz |
Operating Voltage, maximum | 80 V |
Segregation Class | d |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | NEXT, STD | PSNEXT, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.0 | 78.0 | 75.0 | 78.0 | 75.0 | 20.0 |
4.00 MHz | 3.7 | 78.0 | 75.0 | 78.0 | 75.0 | 23.0 |
8.00 MHz | 5.2 | 78.0 | 75.0 | 77.2 | 74.2 | 24.5 |
10.00 MHz | 5.9 | 78.0 | 75.0 | 75.3 | 72.3 | 25.0 |
16.00 MHz | 7.4 | 78.0 | 75.0 | 71.2 | 68.2 | 25.0 |
20.00 MHz | 8.3 | 78.0 | 75.0 | 69.3 | 66.3 | 25.0 |
25.00 MHz | 9.3 | 78.0 | 75.0 | 67.3 | 64.3 | 24.3 |
31.25 MHz | 10.4 | 78.0 | 75.0 | 65.4 | 62.4 | 23.6 |
62.50 MHz | 14.9 | 75.5 | 72.5 | 59.4 | 56.4 | 21.5 |
100.00 MHz | 19.0 | 72.4 | 69.4 | 55.3 | 52.3 | 20.1 |
155.00 MHz | 24.0 | 69.5 | 66.5 | 51.5 | 48.5 | 18.8 |
200.00 MHz | 27.5 | 67.9 | 64.9 | 49.3 | 46.3 | 18.0 |
250.00 MHz | 31.0 | 66.4 | 63.4 | 47.3 | 44.3 | 17.3 |
300.00 MHz | 34.2 | 65.2 | 62.2 | 45.8 | 42.8 | 17.3 |
350.00 MHz | 37.2 | 64.2 | 61.2 | 44.4 | 41.4 | 17.3 |
400.00 MHz | 40.0 | 63.4 | 60.4 | 43.3 | 40.3 | 17.3 |
500.00 MHz | 45.3 | 61.9 | 58.9 | 41.3 | 38.3 | 17.3 |
550.00 MHz | 47.7 | 61.3 | 58.3 | 40.5 | 37.5 | 17.3 |
600.00 MHz | 50.1 | 60.7 | 57.7 | 39.7 | 36.7 | 17.3 |
650.00 MHz | 52.4 | 60.2 | 57.2 | 39.0 | 36.0 | 17.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Shield (Braid) Material | Tinned copper |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | EN 50267-2-3 |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 56.997 kg/km | 38.3 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS54ZC |
ANSI/TIA Category | 7 |
Cable Component Type | Horizontal |
Cable Type | S/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Orange |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | CENELEC EN 50288-4-1 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class F |
Dimensions
Cable Length | 1000.000 m | 3280.84 ft |
Cable Length Tolerance | ±5% |
Diameter Over Jacket, nominal | 7.399 mm | 0.2913 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Dielectric Strength, minimum | 2500 Vdc |
Mutual Capacitance at Frequency | 4.2 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 80 % |
Operating Frequency, maximum | 600 MHz |
Operating Voltage, maximum | 80 V |
Segregation Class | d |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | NEXT, STD | PSNEXT, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.0 | 78.0 | 75.0 | 78.0 | 75.0 | 20.0 |
4.00 MHz | 3.7 | 78.0 | 75.0 | 78.0 | 75.0 | 23.0 |
8.00 MHz | 5.2 | 78.0 | 75.0 | 77.2 | 74.2 | 24.5 |
10.00 MHz | 5.9 | 78.0 | 75.0 | 75.3 | 72.3 | 25.0 |
16.00 MHz | 7.4 | 78.0 | 75.0 | 71.2 | 68.2 | 25.0 |
20.00 MHz | 8.3 | 78.0 | 75.0 | 69.3 | 66.3 | 25.0 |
25.00 MHz | 9.3 | 78.0 | 75.0 | 67.3 | 64.3 | 24.3 |
31.25 MHz | 10.4 | 78.0 | 75.0 | 65.4 | 62.4 | 23.6 |
62.50 MHz | 14.9 | 75.5 | 72.5 | 59.4 | 56.4 | 21.5 |
100.00 MHz | 19.0 | 72.4 | 69.4 | 55.3 | 52.3 | 20.1 |
155.00 MHz | 24.0 | 69.5 | 66.5 | 51.5 | 48.5 | 18.8 |
200.00 MHz | 27.5 | 67.9 | 64.9 | 49.3 | 46.3 | 18.0 |
250.00 MHz | 31.0 | 66.4 | 63.4 | 47.3 | 44.3 | 17.3 |
300.00 MHz | 34.2 | 65.2 | 62.2 | 45.8 | 42.8 | 17.3 |
350.00 MHz | 37.2 | 64.2 | 61.2 | 44.4 | 41.4 | 17.3 |
400.00 MHz | 40.0 | 63.4 | 60.4 | 43.3 | 40.3 | 17.3 |
500.00 MHz | 45.3 | 61.9 | 58.9 | 41.3 | 38.3 | 17.3 |
550.00 MHz | 47.7 | 61.3 | 58.3 | 40.5 | 37.5 | 17.3 |
600.00 MHz | 50.1 | 60.7 | 57.7 | 39.7 | 36.7 | 17.3 |
650.00 MHz | 52.4 | 60.2 | 57.2 | 39.0 | 36.0 | 17.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Shield (Braid) Material | Tinned copper |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | EN 50267-2-3 |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 56.997 kg/km | 38.3 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse