Products

of 19 results found
View:
Compare

Filters

1499101-1 | CS67Z3 WHT C7A 4/22 S/FTP RL 1KM 1499101-1 | CS67Z3 WHT C7A 4/22 S/FTP RL 1KM
CS67Z3 Category 7A S/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 3280 ft (1000 m) length, reel
1499101-1 | CS67Z3 WHT C7A 4/22 S/FTP RL 1KM
  • Regional Availability: EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Fire Retardant Low Smoke Zero Halogen (FRLSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000.000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
1499101-1 | CS67Z3 WHT C7A 4/22 S/FTP RL 1KM
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Fire Retardant Low Smoke Zero Halogen (FRLSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000.000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: EMEA
1499101-3 1499101-3
CS67Z3 ORG C7A 4/22 S/FTP RL 1KM
1499101-3
  • Regional Availability: EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Fire Retardant Low Smoke Zero Halogen (FRLSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Orange
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000.000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
1499101-3
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Fire Retardant Low Smoke Zero Halogen (FRLSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Orange
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000.000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: EMEA
1499101-4 1499101-4
CS67Z3 BLU C7A 4/22 S/FTP RL 1KM
1499101-4
  • Regional Availability: EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Fire Retardant Low Smoke Zero Halogen (FRLSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Blue
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000.000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
1499101-4
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Fire Retardant Low Smoke Zero Halogen (FRLSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Blue
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 1000.000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: EMEA
1711003-1 1711003-1
Copper Cable, category 7A, 4 pair, duplex, S/FTP, LSFRZH, 22 AWG solid, 500 m, white
1711003-1
  • Regional Availability: Australia/New Zealand | EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 8
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
1711003-1
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 8
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Australia/New Zealand | EMEA
1711913-1 1711913-1
Copper Cable, category 7A, 4 pair duplex, S/FTP, LSFRZH, 23 AWG solid, 500 m, white
1711913-1
  • Regional Availability: Australia/New Zealand | EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 8
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
1711913-1
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Packaging Type: Reel
  • Pairs, quantity: 8
  • Jacket Material: Low Smoke Fire Retardant Zero Halogen (LSFRZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Australia/New Zealand | EMEA
760131268 | 3298A WH 4/23 R1640 760131268 | 3298A WH 4/23 R1640
3298A Category 7A S/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1640 ft (500 m) length, reel
760131268 | 3298A WH 4/23 R1640
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: 3298A
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
760131268 | 3298A WH 4/23 R1640
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: 3298A
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
760237948 | 3298A-B WH 4/23 R1640 760237948 | 3298A-B WH 4/23 R1640
3298A-B Category 7A S/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1640 ft (500 m) length, reel
760237948 | 3298A-B WH 4/23 R1640
  • Regional Availability: EMEA
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: 3298A-B
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: B2ca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
760237948 | 3298A-B WH 4/23 R1640
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: 3298A-B
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: B2ca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: EMEA
760237949 | 3298A-C WH 4/23 R1640 760237949 | 3298A-C WH 4/23 R1640
3298A-C Category 7A S/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1640 ft (500 m) length, reel
760237949 | 3298A-C WH 4/23 R1640
  • Regional Availability: EMEA
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: 3298A-C
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Cca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
760237949 | 3298A-C WH 4/23 R1640
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: 3298A-C
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Cca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: EMEA
884014858/16 | CS67ZB WHT C7A 2x4/22 S/FTP RL 500M 884014858/16 | CS67ZB WHT C7A 2x4/22 S/FTP RL 500M
CS67ZB Category 7A S/FTP Cable, low smoke zero halogen, white jacket, 8 pair count, 2 x 4 pairs in a duplex style configuration, 500 m (1640 ft) length, reel
884014858/16 | CS67ZB WHT C7A 2x4/22 S/FTP RL 500M
  • Regional Availability: EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: CS67ZB
  • Packaging Type: Reel
  • Pairs, quantity: 8
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: B2ca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
884014858/16 | CS67ZB WHT C7A 2x4/22 S/FTP RL 500M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: CS67ZB
  • Packaging Type: Reel
  • Pairs, quantity: 8
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: B2ca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: EMEA
884015038/32 | CS67ZC WHT C7A 4/22 S/FTP RL 1 KM 884015038/32 | CS67ZC WHT C7A 4/22 S/FTP RL 1 KM
CS67ZC Category 7A S/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 3280 ft (1 km) length, reel
884015038/32 | CS67ZC WHT C7A 4/22 S/FTP RL 1 KM
  • Regional Availability: EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: CS67ZC
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 1000.000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Cca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
884015038/32 | CS67ZC WHT C7A 4/22 S/FTP RL 1 KM
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: CS67ZC
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 1000.000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Cca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: EMEA
884024938/32 | CS67ZC ORG C7A 4/22 S/FTP RL 1KM 884024938/32 | CS67ZC ORG C7A 4/22 S/FTP RL 1KM
CS67ZC Category 7A S/FTP Cable, low smoke zero halogen, orange jacket, 4 pair count, 3280 ft (1000 m) length, reel
884024938/32 | CS67ZC ORG C7A 4/22 S/FTP RL 1KM
  • Regional Availability: EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Orange
  • Product Number: CS67ZC
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 1000.000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Cca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
884024938/32 | CS67ZC ORG C7A 4/22 S/FTP RL 1KM
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: Orange
  • Product Number: CS67ZC
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 1000.000 m | 3280.84 ft
  • EN50575 CPR Cable EuroClass Fire...: Cca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: EMEA
884025858/16 | CS67ZC WHT C7A 4/22 S/FTP RL 500M 884025858/16 | CS67ZC WHT C7A 4/22 S/FTP RL 500M
CS67ZC Category 7A S/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1640 ft (500 m) length, reel
884025858/16 | CS67ZC WHT C7A 4/22 S/FTP RL 500M
  • Regional Availability: EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: CS67ZC
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Cca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
884025858/16 | CS67ZC WHT C7A 4/22 S/FTP RL 500M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: S/FTP (shielded)
  • Jacket Color: White
  • Product Number: CS67ZC
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 500.000 m | 1640.42 ft
  • EN50575 CPR Cable EuroClass Fire...: Cca
  • EN50575 CPR Cable EuroClass Smok...: s1
  • EN50575 CPR Cable EuroClass Drop...: d1
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: EMEA
systimax-structured-cabling-systems-hero-500x281
Category 6A
The future of enterprise cabling has Cat 6A written all over it

All you need to know about Cat 6A including its evolution, market coverage, usage, strengths, detailed science. Also contains links to resources and case studies.