1711910-1
- Available in:
- Australia/New Zealand
- EMEA
Copper Cable, category 7A, 4 pair simplex, S/FTP, LSFRZH, 23 AWG solid, 1000 m, white
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 7A |
Cable Component Type | Horizontal |
Cable Type | S/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | White |
Pairs, quantity | 4 |
Transmission Standards | CENELEC EN 50288-9-1 | EN 50173-1 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class FA |
Dimensions
Cable Length | 1000.000 m | 3280.84 ft |
Diameter Over Insulated Conductor | 1.450 mm | 0.0571 in |
Diameter Over Jacket, nominal | 7.493 mm | 0.295 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Coupling Attenuation | Type I |
Operating Frequency, maximum | 1000 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | d |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, TYP | NEXT, STD | NEXT, TYP | PSNEXT, STD | PSNEXT, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 78.0 | 97.0 | 75.0 | 92.0 | 75.0 | 90.0 | 20.0 | 26.0 |
10.00 MHz | 5.0 | 78.0 | 97.0 | 75.0 | 92.0 | 72.3 | 90.0 | 25.0 | 35.0 |
100.00 MHz | 17.0 | 75.0 | 97.0 | 73.0 | 92.0 | 52.3 | 86.0 | 20.0 | 40.0 |
200.00 MHz | 24.0 | 71.0 | 97.0 | 68.0 | 91.0 | 46.3 | 79.0 | 18.0 | 36.0 |
250.00 MHz | 27.0 | 69.0 | 97.0 | 66.0 | 91.0 | 44.3 | 76.0 | 17.3 | 34.0 |
500.00 MHz | 38.0 | 65.0 | 97.0 | 62.0 | 91.0 | 38.3 | 64.0 | 17.3 | 29.0 |
600.00 MHz | 42.0 | 64.0 | 95.0 | 61.0 | 90.0 | 36.7 | 57.0 | 17.3 | 25.0 |
700.00 MHz | 47.0 | 63.0 | 93.0 | 60.0 | 88.0 | 35.4 | 54.0 | 16.6 | 25.0 |
800.00 MHz | 51.0 | 62.0 | 91.0 | 59.0 | 86.0 | 34.2 | 50.0 | 16.1 | 24.0 |
900.00 MHz | 55.0 | 61.0 | 90.0 | 58.0 | 85.0 | 33.2 | 46.0 | 15.5 | 23.0 |
1000.00 MHz | 58.0 | 60.0 | 88.0 | 57.0 | 83.0 | 32.3 | 41.0 | 15.1 | 21.0 |
1100.00 MHz | 59.0 | 87.0 | 82.0 | 32.0 | 21.0 | ||||
1200.00 MHz | 62.0 | 86.0 | 81.0 | 28.0 | 20.0 | ||||
1300.00 MHz | 65.0 | 86.0 | 81.0 | 25.0 | 20.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Fire Retardant Zero Halogen (LSFRZH) |
Shield (Tape) Material | Aluminum/Polyester |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Packaging and Weights
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 7A |
Cable Component Type | Horizontal |
Cable Type | S/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | White |
Pairs, quantity | 4 |
Transmission Standards | CENELEC EN 50288-9-1 | EN 50173-1 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class FA |
Dimensions
Cable Length | 1000.000 m | 3280.84 ft |
Diameter Over Insulated Conductor | 1.450 mm | 0.0571 in |
Diameter Over Jacket, nominal | 7.493 mm | 0.295 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Coupling Attenuation | Type I |
Operating Frequency, maximum | 1000 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | d |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, TYP | NEXT, STD | NEXT, TYP | PSNEXT, STD | PSNEXT, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 78.0 | 97.0 | 75.0 | 92.0 | 75.0 | 90.0 | 20.0 | 26.0 |
10.00 MHz | 5.0 | 78.0 | 97.0 | 75.0 | 92.0 | 72.3 | 90.0 | 25.0 | 35.0 |
100.00 MHz | 17.0 | 75.0 | 97.0 | 73.0 | 92.0 | 52.3 | 86.0 | 20.0 | 40.0 |
200.00 MHz | 24.0 | 71.0 | 97.0 | 68.0 | 91.0 | 46.3 | 79.0 | 18.0 | 36.0 |
250.00 MHz | 27.0 | 69.0 | 97.0 | 66.0 | 91.0 | 44.3 | 76.0 | 17.3 | 34.0 |
500.00 MHz | 38.0 | 65.0 | 97.0 | 62.0 | 91.0 | 38.3 | 64.0 | 17.3 | 29.0 |
600.00 MHz | 42.0 | 64.0 | 95.0 | 61.0 | 90.0 | 36.7 | 57.0 | 17.3 | 25.0 |
700.00 MHz | 47.0 | 63.0 | 93.0 | 60.0 | 88.0 | 35.4 | 54.0 | 16.6 | 25.0 |
800.00 MHz | 51.0 | 62.0 | 91.0 | 59.0 | 86.0 | 34.2 | 50.0 | 16.1 | 24.0 |
900.00 MHz | 55.0 | 61.0 | 90.0 | 58.0 | 85.0 | 33.2 | 46.0 | 15.5 | 23.0 |
1000.00 MHz | 58.0 | 60.0 | 88.0 | 57.0 | 83.0 | 32.3 | 41.0 | 15.1 | 21.0 |
1100.00 MHz | 59.0 | 87.0 | 82.0 | 32.0 | 21.0 | ||||
1200.00 MHz | 62.0 | 86.0 | 81.0 | 28.0 | 20.0 | ||||
1300.00 MHz | 65.0 | 86.0 | 81.0 | 25.0 | 20.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Fire Retardant Zero Halogen (LSFRZH) |
Shield (Tape) Material | Aluminum/Polyester |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Packaging and Weights
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Technical Publication
Visio Stencil
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
Other Ways to Browse