Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

110089

Base Product: WAVEGUIDE-PRESSURE-WINDOW

Pressure Window for WR62, 12.4–18.0 GHz, mates to PBR140

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, pressure window

General Specifications

Component Pressure Window
Interface UBR140
Mates to Interface PBR140

Dimensions

Waveguide Size WR62 | WG18 | R140

Electrical Specifications

Operating Frequency Band 12.4 – 18.0 GHz
VSWR 1.0399999618530273

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Rectangular waveguide, pressure window

General Specifications

Component Pressure Window
Interface UBR140
Mates to Interface PBR140

Dimensions

Waveguide Size WR62 | WG18 | R140

Electrical Specifications

Operating Frequency Band 12.4 – 18.0 GHz
VSWR 1.0399999618530273

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification