223306-100
Base Product: WAVEGUIDE-PRESSURE-WINDOW
Pressure Window for WR90, 8.2–12.4 GHz, mates to PDR100
Specifications
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UDR100 |
Mates to Interface | PDR100 |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Operating Frequency Band | 8.2 – 12.4 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UDR100 |
Mates to Interface | PDR100 |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Operating Frequency Band | 8.2 – 12.4 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse