C090LNSG
Base Product: WAVEGUIDE-COAX-TRANSITION
Waveguide/Coaxial Cable Transition for WR90, 8.2–12.4 GHz, with interface types N Female and UDR100, gray
Specifications
Product Classification
Product Type | Waveguide/Coaxial Cable Transition |
General Specifications
Component | Waveguide/Coaxial Cable Transition |
Interface | N Female |
Interface 2 | UDR100 |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Operating Frequency Band | 8.2 – 12.4 GHz |
VSWR | 1.100000023841858 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Waveguide/Coaxial Cable Transition |
General Specifications
Component | Waveguide/Coaxial Cable Transition |
Interface | N Female |
Interface 2 | UDR100 |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Operating Frequency Band | 8.2 – 12.4 GHz |
VSWR | 1.100000023841858 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse