F137CCC1
Base Product: WAVEGUIDE-FLEX-TWIST
FlexTwist® Flexible Twist for WR137, 7.125–7.75 GHz, with interface types CPR137G and CPR137G, 300 mm
Specifications
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | CPR137G |
Interface 2 | CPR137G |
Dimensions
Length | 300 mm | 11.811 in |
Waveguide Size | WR137 | WG14 | R70 |
Electrical Specifications
Attenuation | 0.3 dB/m | 0.091 dB/ft |
Average Power | 2000 W |
Operating Frequency Band | 7.125 – 7.75 GHz |
Peak Power | 500 kW |
VSWR | 1.0299999713897705 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 102 mm | 4.016 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 204 mm | 8.031 in |
Maximum Twist | 214 °/m | 65.227 °/ft |
Pressurization, maximum | 0.207 N/mm² | 30 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | CPR137G |
Interface 2 | CPR137G |
Dimensions
Length | 300 mm | 11.811 in |
Waveguide Size | WR137 | WG14 | R70 |
Electrical Specifications
Attenuation | 0.3 dB/m | 0.091 dB/ft |
Average Power | 2000 W |
Operating Frequency Band | 7.125 – 7.75 GHz |
Peak Power | 500 kW |
VSWR | 1.0299999713897705 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 102 mm | 4.016 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 204 mm | 8.031 in |
Maximum Twist | 214 °/m | 65.227 °/ft |
Pressurization, maximum | 0.207 N/mm² | 30 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse