Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WAVEGUIDE-FLEX-TWIST

Base Product

FlexTwist® Flexible Twist
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
Configure and display product variants of WAVEGUIDE-FLEX-TWIST by selecting options

Loading...
Product
Product Brand Product Type Operating Frequency Band Waveguide Size Interface Interface 2 Length
F137HLS3 F137HLS3
FlexTwist® Flexible Twist for WR137, 5.85–8.2 GHz, with interface types PDR70 and UDR70, 900 mm
FlexTwist® Rectangular waveguide | flexible twist 5.85 – 8.2 GHz WR137 | WG14 | R70 PDR70 UDR70 900 mm | 35.433 in
F137HLS5 F137HLS5
FlexTwist® Flexible Twist for WR137, 5.85–8.2 GHz, with interface types PDR70 and UDR70, 1200 mm
FlexTwist® Rectangular waveguide | flexible twist 5.85 – 8.2 GHz WR137 | WG14 | R70 PDR70 UDR70 1200 mm | 47.244 in
F137LLD2 F137LLD2
FlexTwist® Flexible Twist for WR137, 5.725–6.425 GHz, with interface types UDR70 and UDR70, 600 mm
FlexTwist® Rectangular waveguide | flexible twist 5.725 – 6.425 GHz WR137 | WG14 | R70 UDR70 UDR70 600 mm | 23.622 in
F137LLS1 F137LLS1
FlexTwist® Flexible Twist for WR137, 5.85–8.2 GHz, with interface types UDR70 and UDR70, 300 mm
FlexTwist® Rectangular waveguide | flexible twist 5.85 – 8.2 GHz WR137 | WG14 | R70 UDR70 UDR70 300 mm | 11.811 in
F137LLS3 F137LLS3
FlexTwist® Flexible Twist for WR137, 5.85–8.2 GHz, with interface types UDR70 and UDR70, 900 mm
FlexTwist® Rectangular waveguide | flexible twist 5.85 – 8.2 GHz WR137 | WG14 | R70 UDR70 UDR70 300 mm | 11.811 in
F137LLS5 F137LLS5
FlexTwist® Flexible Twist for WR137, 5.85–8.2 GHz, with interface types UDR70 and UDR70, 1200 mm
FlexTwist® Rectangular waveguide | flexible twist 5.85 – 8.2 GHz WR137 | WG14 | R70 UDR70 UDR70 1200 mm | 47.244 in
F187CCA1 F187CCA1
FlexTwist® Flexible Twist for WR187, 4.4–5.0 GHz, with interface types CPR187G and CPR187G, 300 mm
FlexTwist® Rectangular waveguide | flexible twist 4.4 – 5.0 GHz WR187 | WG12 | R48 CPR187G CPR187G 300 mm | 11.811 in
F187CCA2 F187CCA2
FlexTwist® Flexible Twist for WR187, 4.4–5.0 GHz, with interface types CPR187G and CPR187G, 600 mm
FlexTwist® Rectangular waveguide | flexible twist 4.4 – 5.0 GHz WR187 | WG12 | R48 CPR187G CPR187G 600 mm | 23.622 in
Features and Benefits
CommScope offers a complete selection of microwave connectivity accessories to optimize your backhaul installation and performance.

Flexible-twistable waveguides are also called “flex twists,” and are designed to isolate vibration and eliminate installation difficulties caused by misalignment and also to help in positioning and aligning the microwave antenna by adding enough “slack” to allow sufficient adjustment.

Product Classification

Product Type Rectangular waveguide, flexible twist

Dimensions

Waveguide Size WR112 | WG15 | R84 | WR137 | WG14 | R70 | WR159 | WG13 | R58 | WR187 | WG12 | R48 | WR229 | WG11 | R40 | WR28 | WG22 | R320 | WR34 | WG21 | R260 | WR42 | WG20 | R220 | WR51 | WG19 | R180 | WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100

Electrical Specifications

Operating Frequency Band 10.0 – 15.0 GHz | 7.725 – 8.3 GHz | 7.425 – 7.925 GHz | 7.125 – 8.5 GHz | 7.125 – 7.75 GHz | 7.05 – 10.0 GHz | 6.425 – 7.125 GHz | 5.85 – 8.2 GHz | 5.85 – 6.425 GHz | 5.725 – 6.425 GHz | 5.6 – 6.2 GHz | 4.9 – 7.05 GHz | 7.725 – 8.5 GHz | 4.4 – 5.0 GHz | 3.95 – 5.85 GHz | 3.54 – 4.2 GHz | 3.3 – 4.9 GHz | 27.5 – 29.5 GHz | 26.5 – 40.1 GHz | 22.0 – 33.0 GHz | 17.7 – 26.5 GHz | 15.0 – 22.0 GHz | 12.4 – 18.0 GHz | 10.7 – 11.7 GHz | 10.2 – 10.7 GHz | 37.0 – 40.0 GHz | 8.2 – 12.4 GHz

Product Classification

Product Type Rectangular waveguide, flexible twist

Dimensions

Waveguide Size WR112 | WG15 | R84 | WR137 | WG14 | R70 | WR159 | WG13 | R58 | WR187 | WG12 | R48 | WR229 | WG11 | R40 | WR28 | WG22 | R320 | WR34 | WG21 | R260 | WR42 | WG20 | R220 | WR51 | WG19 | R180 | WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100

Electrical Specifications

Operating Frequency Band 10.0 – 15.0 GHz | 7.725 – 8.3 GHz | 7.425 – 7.925 GHz | 7.125 – 8.5 GHz | 7.125 – 7.75 GHz | 7.05 – 10.0 GHz | 6.425 – 7.125 GHz | 5.85 – 8.2 GHz | 5.85 – 6.425 GHz | 5.725 – 6.425 GHz | 5.6 – 6.2 GHz | 4.9 – 7.05 GHz | 7.725 – 8.5 GHz | 4.4 – 5.0 GHz | 3.95 – 5.85 GHz | 3.54 – 4.2 GHz | 3.3 – 4.9 GHz | 27.5 – 29.5 GHz | 26.5 – 40.1 GHz | 22.0 – 33.0 GHz | 17.7 – 26.5 GHz | 15.0 – 22.0 GHz | 12.4 – 18.0 GHz | 10.7 – 11.7 GHz | 10.2 – 10.7 GHz | 37.0 – 40.0 GHz | 8.2 – 12.4 GHz

Product Specification

Product Specification