520095402 | HL4RPV-50-CBRSLAA
HL4-50, HELIAX® Plenum Rated Air Dielectric Coaxial Cable, corrugated copper, 1/2 in, off white PVC jacket
Specifications
Product Classification
Product Type | Air coaxial cable |
General Specifications
Performance Note | Attenuation values typical, guaranteed within 5% |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–894 MHz | 1.250 | 19.10 |
806–960 MHz | 1.250 | 19.10 |
1700–2200 MHz | 1.250 | 19.10 |
3550–3700 MHz | 1.252 | 19.02 |
5150–5925 MHz | 1.500 | 14.00 |
Regulatory Compliance/Certifications
Agency | Classification |
c(ETL)us Certification | CATVP/CMP |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UL/ETL Certification | CATVP/CMP |
Product Classification
Product Type | Air coaxial cable |
General Specifications
Performance Note | Attenuation values typical, guaranteed within 5% |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–894 MHz | 1.250 | 19.10 |
806–960 MHz | 1.250 | 19.10 |
1700–2200 MHz | 1.250 | 19.10 |
3550–3700 MHz | 1.252 | 19.02 |
5150–5925 MHz | 1.500 | 14.00 |
Regulatory Compliance/Certifications
Agency | Classification |
c(ETL)us Certification | CATVP/CMP |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UL/ETL Certification | CATVP/CMP |
Documentation & Downloads
Certificate of Compliance
Product Specification
Technical Publication
Warranty
Certificate of Compliance
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse