5D-FB
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | CNT-300 |
General Specifications
Braid Coverage | 60 % |
Cable Type | CNT-300 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 4.83 mm | 0.19 in |
Diameter Over Jacket | 7.62 mm | 0.3 in |
Diameter Over Tape | 5 mm | 0.197 in |
Inner Conductor OD | 1.78 mm | 0.07 in |
Outer Conductor OD | 5.46 mm | 0.215 in |
Nominal Size | 0.300 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 79.8 pF/m | 24.323 pF/ft |
dc Resistance, Inner Conductor | 11.05 ohms/km | 3.368 ohms/kft |
dc Resistance, Outer Conductor | 22.5 ohms/km | 6.858 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 5000 V |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 10 kW |
Shielding Effectiveness | 85 dB |
Velocity | 83 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 3.80 | 1.16 |
50.0 MHz | 4.90 | 1.50 |
150.0 MHz | 7.90 | 2.40 |
220.0 MHz | 9.50 | 2.90 |
450.0 MHz | 13.10 | 4.00 |
900.0 MHz | 19.40 | 5.90 |
1500.0 MHz | 25.30 | 7.70 |
1800.0 MHz | 28.20 | 8.60 |
2000.0 MHz | 29.80 | 9.10 |
2500.0 MHz | 33.80 | 10.30 |
3000.0 MHz | 37.40 | 11.40 |
4000.0 MHz | 44.61 | 13.60 |
4500.0 MHz | 47.75 | 14.55 |
5000.0 MHz | 50.52 | 15.40 |
5200.0 MHz | 51.83 | 15.80 |
5500.0 MHz | 53.14 | 16.20 |
5800.0 MHz | 54.78 | 16.70 |
6000.0 MHz | 55.80 | 17.00 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated PE |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 22.352 mm | 0.88 in |
Tensile Strength | 23 kg | 50.706 lb |
Bending Moment | 0.4 N-m | 3.54 in lb |
Flat Plate Crush Strength | 0.5 kg/mm | 27.999 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Packaging and Weights
Cable weight | 0.06 kg/m | 0.040 lb/ft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | CNT-300 |
General Specifications
Braid Coverage | 60 % |
Cable Type | CNT-300 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 4.83 mm | 0.19 in |
Diameter Over Jacket | 7.62 mm | 0.3 in |
Diameter Over Tape | 5 mm | 0.197 in |
Inner Conductor OD | 1.78 mm | 0.07 in |
Outer Conductor OD | 5.46 mm | 0.215 in |
Nominal Size | 0.300 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 79.8 pF/m | 24.323 pF/ft |
dc Resistance, Inner Conductor | 11.05 ohms/km | 3.368 ohms/kft |
dc Resistance, Outer Conductor | 22.5 ohms/km | 6.858 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 5000 V |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 10 kW |
Shielding Effectiveness | 85 dB |
Velocity | 83 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 3.80 | 1.16 |
50.0 MHz | 4.90 | 1.50 |
150.0 MHz | 7.90 | 2.40 |
220.0 MHz | 9.50 | 2.90 |
450.0 MHz | 13.10 | 4.00 |
900.0 MHz | 19.40 | 5.90 |
1500.0 MHz | 25.30 | 7.70 |
1800.0 MHz | 28.20 | 8.60 |
2000.0 MHz | 29.80 | 9.10 |
2500.0 MHz | 33.80 | 10.30 |
3000.0 MHz | 37.40 | 11.40 |
4000.0 MHz | 44.61 | 13.60 |
4500.0 MHz | 47.75 | 14.55 |
5000.0 MHz | 50.52 | 15.40 |
5200.0 MHz | 51.83 | 15.80 |
5500.0 MHz | 53.14 | 16.20 |
5800.0 MHz | 54.78 | 16.70 |
6000.0 MHz | 55.80 | 17.00 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated PE |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 22.352 mm | 0.88 in |
Tensile Strength | 23 kg | 50.706 lb |
Bending Moment | 0.4 N-m | 3.54 in lb |
Flat Plate Crush Strength | 0.5 kg/mm | 27.999 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Packaging and Weights
Cable weight | 0.06 kg/m | 0.040 lb/ft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse