CNT-400-FR
CNT-400-FR, CNT® 50 Ohm Braided Coaxial Cable, black non-halogenated, fire retardant polyolefin jacket, Dca s2 d2 Compliant
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | CNT-400 |
General Specifications
Braid Coverage | 90 % |
Cable Type | CNT-400 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 7.24 mm | 0.285 in |
Diameter Over Jacket | 10.29 mm | 0.405 in |
Diameter Over Tape | 7.391 mm | 0.291 in |
Inner Conductor OD | 2.74 mm | 0.108 in |
Outer Conductor OD | 8.08 mm | 0.318 in |
Nominal Size | 0.400 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 78 pF/m | 23.774 pF/ft |
dc Resistance, Inner Conductor | 4.49 ohms/km | 1.369 ohms/kft |
dc Resistance, Outer Conductor | 5.61 ohms/km | 1.71 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 16.2 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 16 kW |
Shielding Effectiveness | 90 dB |
Velocity | 85 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 2.490 | 0.760 |
50.0 MHz | 3.180 | 0.970 |
150.0 MHz | 4.920 | 1.500 |
220.0 MHz | 6.230 | 1.900 |
450.0 MHz | 8.860 | 2.700 |
900.0 MHz | 12.800 | 3.900 |
1500.0 MHz | 16.700 | 5.100 |
1800.0 MHz | 18.400 | 5.600 |
2000.0 MHz | 19.400 | 5.900 |
2400.0 MHz | 21.650 | 6.600 |
2500.0 MHz | 22.000 | 6.700 |
3000.0 MHz | 24.600 | 7.500 |
4000.0 MHz | 28.870 | 8.800 |
4500.0 MHz | 30.840 | 9.400 |
5000.0 MHz | 32.810 | 10.000 |
5200.0 MHz | 33.460 | 10.200 |
5500.0 MHz | 34.780 | 10.600 |
5800.0 MHz | 35.760 | 10.900 |
6000.0 MHz | 36.420 | 11.100 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 25.4 mm | 1 in |
Tensile Strength | 73 kg | 160.937 lb |
Bending Moment | 0.7 N-m | 6.196 in lb |
Flat Plate Crush Strength | 0.7 kg/mm | 39.198 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
Fire Retardancy Test Method | UL VW1/CATVX |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.07 kg/m | 0.047 lb/ft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | CNT-400 |
General Specifications
Braid Coverage | 90 % |
Cable Type | CNT-400 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 7.24 mm | 0.285 in |
Diameter Over Jacket | 10.29 mm | 0.405 in |
Diameter Over Tape | 7.391 mm | 0.291 in |
Inner Conductor OD | 2.74 mm | 0.108 in |
Outer Conductor OD | 8.08 mm | 0.318 in |
Nominal Size | 0.400 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 78 pF/m | 23.774 pF/ft |
dc Resistance, Inner Conductor | 4.49 ohms/km | 1.369 ohms/kft |
dc Resistance, Outer Conductor | 5.61 ohms/km | 1.71 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 16.2 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 16 kW |
Shielding Effectiveness | 90 dB |
Velocity | 85 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 2.490 | 0.760 |
50.0 MHz | 3.180 | 0.970 |
150.0 MHz | 4.920 | 1.500 |
220.0 MHz | 6.230 | 1.900 |
450.0 MHz | 8.860 | 2.700 |
900.0 MHz | 12.800 | 3.900 |
1500.0 MHz | 16.700 | 5.100 |
1800.0 MHz | 18.400 | 5.600 |
2000.0 MHz | 19.400 | 5.900 |
2400.0 MHz | 21.650 | 6.600 |
2500.0 MHz | 22.000 | 6.700 |
3000.0 MHz | 24.600 | 7.500 |
4000.0 MHz | 28.870 | 8.800 |
4500.0 MHz | 30.840 | 9.400 |
5000.0 MHz | 32.810 | 10.000 |
5200.0 MHz | 33.460 | 10.200 |
5500.0 MHz | 34.780 | 10.600 |
5800.0 MHz | 35.760 | 10.900 |
6000.0 MHz | 36.420 | 11.100 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 25.4 mm | 1 in |
Tensile Strength | 73 kg | 160.937 lb |
Bending Moment | 0.7 N-m | 6.196 in lb |
Flat Plate Crush Strength | 0.7 kg/mm | 39.198 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
Fire Retardancy Test Method | UL VW1/CATVX |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.07 kg/m | 0.047 lb/ft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse