RCT4-WBC-1X-RNA
RCT4, RADIAX® Coaxial Radiating Cable with Bump, 50–3800 MHz, foil, 1/2 in, black non-halogenated, fire retardant polyolefin jacket
Specifications
Specifications
Product Classification
Product Type | Radiating cable |
Product Brand | RADIAX® |
Product Series | RCT4 |
General Specifications
Polarization | Vertical |
Cable Type | Coupled Mode Series |
Jacket Color | Black |
Dimensions
Diameter Over Jacket, maximum | 16.256 mm | 0.64 in |
Inner Conductor OD | 4.826 mm | 0.19 in |
Outer Conductor OD | 12.954 mm | 0.51 in |
Nominal Size | 1/2 in |
Recommended Distance from the Wall | 50.8 mm | 2 in |
Recommended Hanger Spacing | 1 m | 3.281 ft |
Electrical Specifications
Attenuation Test Method | IEC 61196-4 |
Attenuation Tolerance | ±5% |
Cable Impedance | 50 ohm ±3 ohm |
dc Resistance, Inner Conductor | 1.48 ohms/km | 0.451 ohms/kft |
dc Resistance, Outer Conductor | 5.305 ohms/km | 1.617 ohms/kft |
dc Test Voltage | 4000 V |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 8000 V |
Operating Frequency Band | 50 – 3800 MHz |
Peak Power | 40 kW |
Velocity | 88 % |
VSWR Installed, typical, 1700–2700 MHz | 1.3799999952316284 |
VSWR Installed, typical, 50–960 MHz | 1.2999999523162842 |
VSWR on Reel, typical | 1.4299999475479126 |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Coupling Loss 50% | Coupling Loss 95% |
75.0 MHz | 1.800 | 0.540 | 59 | 67 |
100.0 MHz | 2.100 | 0.650 | 52 | 63 |
150.0 MHz | 2.600 | 0.790 | 61 | 71 |
350.0 MHz | 3.900 | 1.190 | 72 | 83 |
450.0 MHz | 4.400 | 1.340 | 74 | 84 |
700.0 MHz | 6.400 | 1.950 | 73 | 83 |
800.0 MHz | 6.900 | 2.100 | 73 | 84 |
900.0 MHz | 7.400 | 2.300 | 73 | 85 |
960.0 MHz | 7.700 | 2.400 | 73 | 85 |
1700.0 MHz | 10.700 | 3.300 | 70 | 81 |
1800.0 MHz | 11.200 | 3.400 | 69 | 80 |
1900.0 MHz | 11.500 | 3.500 | 71 | 82 |
2000.0 MHz | 11.600 | 3.600 | 69 | 81 |
2100.0 MHz | 12.300 | 3.700 | 72 | 84 |
2200.0 MHz | 12.500 | 3.800 | 70 | 82 |
2300.0 MHz | 13.300 | 4.100 | 64 | 75 |
2400.0 MHz | 13.800 | 4.200 | 66 | 77 |
2500.0 MHz | 14.300 | 4.400 | 66 | 77 |
2600.0 MHz | 14.700 | 4.500 | 65 | 75 |
2700.0 MHz | 15.400 | 4.700 | 63 | 75 |
2800.0 MHz | 16.000 | 4.900 | 60 | 70 |
3300.0 MHz | 18.200 | 5.500 | 56 | 65 |
3400.0 MHz | 18.600 | 5.700 | 56 | 65 |
3500.0 MHz | 19.100 | 5.800 | 56 | 65 |
3600.0 MHz | 20.800 | 6.330 | 58 | 65 |
3700.0 MHz | 21.400 | 6.520 | 60 | 65 |
3800.0 MHz | 22.200 | 6.760 | 61 | 67 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Copper foil |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 127 mm | 5 in |
Tensile Strength | 45 kg | 99.208 lb |
Bending Moment | 3.7 N-m | 32.748 in lb |
Coupling Loss Test Method | IEC 61196-4 |
Coupling Loss Tolerance | ±10 dB |
Flat Plate Crush Strength | 0.7 kg/mm | 39.198 lb/in |
Indication of Slot Alignment | Yes–bumps face the wall |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Fire Retardancy Test Method | IEC 60332-1-2 | IEC 60332-3C-24 |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.19 kg/m | 0.128 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Radiating cable |
Product Brand | RADIAX® |
Product Series | RCT4 |
General Specifications
Polarization | Vertical |
Cable Type | Coupled Mode Series |
Jacket Color | Black |
Dimensions
Diameter Over Jacket, maximum | 16.256 mm | 0.64 in |
Inner Conductor OD | 4.826 mm | 0.19 in |
Outer Conductor OD | 12.954 mm | 0.51 in |
Nominal Size | 1/2 in |
Recommended Distance from the Wall | 50.8 mm | 2 in |
Recommended Hanger Spacing | 1 m | 3.281 ft |
Electrical Specifications
Attenuation Test Method | IEC 61196-4 |
Attenuation Tolerance | ±5% |
Cable Impedance | 50 ohm ±3 ohm |
dc Resistance, Inner Conductor | 1.48 ohms/km | 0.451 ohms/kft |
dc Resistance, Outer Conductor | 5.305 ohms/km | 1.617 ohms/kft |
dc Test Voltage | 4000 V |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 8000 V |
Operating Frequency Band | 50 – 3800 MHz |
Peak Power | 40 kW |
Velocity | 88 % |
VSWR Installed, typical, 1700–2700 MHz | 1.3799999952316284 |
VSWR Installed, typical, 50–960 MHz | 1.2999999523162842 |
VSWR on Reel, typical | 1.4299999475479126 |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Coupling Loss 50% | Coupling Loss 95% |
75.0 MHz | 1.800 | 0.540 | 59 | 67 |
100.0 MHz | 2.100 | 0.650 | 52 | 63 |
150.0 MHz | 2.600 | 0.790 | 61 | 71 |
350.0 MHz | 3.900 | 1.190 | 72 | 83 |
450.0 MHz | 4.400 | 1.340 | 74 | 84 |
700.0 MHz | 6.400 | 1.950 | 73 | 83 |
800.0 MHz | 6.900 | 2.100 | 73 | 84 |
900.0 MHz | 7.400 | 2.300 | 73 | 85 |
960.0 MHz | 7.700 | 2.400 | 73 | 85 |
1700.0 MHz | 10.700 | 3.300 | 70 | 81 |
1800.0 MHz | 11.200 | 3.400 | 69 | 80 |
1900.0 MHz | 11.500 | 3.500 | 71 | 82 |
2000.0 MHz | 11.600 | 3.600 | 69 | 81 |
2100.0 MHz | 12.300 | 3.700 | 72 | 84 |
2200.0 MHz | 12.500 | 3.800 | 70 | 82 |
2300.0 MHz | 13.300 | 4.100 | 64 | 75 |
2400.0 MHz | 13.800 | 4.200 | 66 | 77 |
2500.0 MHz | 14.300 | 4.400 | 66 | 77 |
2600.0 MHz | 14.700 | 4.500 | 65 | 75 |
2700.0 MHz | 15.400 | 4.700 | 63 | 75 |
2800.0 MHz | 16.000 | 4.900 | 60 | 70 |
3300.0 MHz | 18.200 | 5.500 | 56 | 65 |
3400.0 MHz | 18.600 | 5.700 | 56 | 65 |
3500.0 MHz | 19.100 | 5.800 | 56 | 65 |
3600.0 MHz | 20.800 | 6.330 | 58 | 65 |
3700.0 MHz | 21.400 | 6.520 | 60 | 65 |
3800.0 MHz | 22.200 | 6.760 | 61 | 67 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Copper foil |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 127 mm | 5 in |
Tensile Strength | 45 kg | 99.208 lb |
Bending Moment | 3.7 N-m | 32.748 in lb |
Coupling Loss Test Method | IEC 61196-4 |
Coupling Loss Tolerance | ±10 dB |
Flat Plate Crush Strength | 0.7 kg/mm | 39.198 lb/in |
Indication of Slot Alignment | Yes–bumps face the wall |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Fire Retardancy Test Method | IEC 60332-1-2 | IEC 60332-3C-24 |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.19 kg/m | 0.128 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse