35422-23
Heat Treated LDF2-50, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 3/8 in, black PE jacket
Specifications
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® | SureFlex® |
Product Series | LDF2-50 |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 8.636 mm | 0.34 in |
Diameter Over Jacket | 11.176 mm | 0.44 in |
Inner Conductor OD | 3.048 mm | 0.12 in |
Outer Conductor OD | 9.652 mm | 0.38 in |
Nominal Size | 3/8 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 75.5 pF/m | 23.012 pF/ft |
dc Resistance, Inner Conductor | 3.478 ohms/km | 1.06 ohms/kft |
dc Resistance, Outer Conductor | 2.854 ohms/km | 0.87 ohms/kft |
dc Test Voltage | 2500 V |
Inductance | 0.19 µH/m | 0.058 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 5000 V |
Operating Frequency Band | 1 – 13000 MHz |
Peak Power | 15.6 kW |
Velocity | 85 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.332 | 0.101 | 15.60 |
1.5 MHz | 0.407 | 0.124 | 15.60 |
2.0 MHz | 0.471 | 0.143 | 15.60 |
10.0 MHz | 1.059 | 0.323 | 7.28 |
20.0 MHz | 1.503 | 0.458 | 5.13 |
30.0 MHz | 1.847 | 0.563 | 4.17 |
50.0 MHz | 2.397 | 0.730 | 3.22 |
85.0 MHz | 3.146 | 0.959 | 2.45 |
88.0 MHz | 3.203 | 0.976 | 2.41 |
100.0 MHz | 3.421 | 1.043 | 2.25 |
108.0 MHz | 3.559 | 1.085 | 2.17 |
150.0 MHz | 4.219 | 1.286 | 1.83 |
174.0 MHz | 4.558 | 1.389 | 1.69 |
200.0 MHz | 4.901 | 1.494 | 1.57 |
204.0 MHz | 4.952 | 1.509 | 1.56 |
300.0 MHz | 6.062 | 1.847 | 1.27 |
400.0 MHz | 7.057 | 2.151 | 1.09 |
450.0 MHz | 7.513 | 2.290 | 1.03 |
460.0 MHz | 7.601 | 2.317 | 1.01 |
500.0 MHz | 7.947 | 2.422 | 0.97 |
512.0 MHz | 8.048 | 2.453 | 0.96 |
600.0 MHz | 8.761 | 2.670 | 0.88 |
700.0 MHz | 9.519 | 2.901 | 0.81 |
800.0 MHz | 10.232 | 3.119 | 0.75 |
824.0 MHz | 10.398 | 3.169 | 0.74 |
894.0 MHz | 10.869 | 3.313 | 0.71 |
960.0 MHz | 11.299 | 3.444 | 0.68 |
1000.0 MHz | 11.554 | 3.521 | 0.67 |
1218.0 MHz | 12.874 | 3.924 | 0.60 |
1250.0 MHz | 13.059 | 3.980 | 0.59 |
1500.0 MHz | 14.446 | 4.403 | 0.53 |
1700.0 MHz | 15.490 | 4.721 | 0.50 |
1794.0 MHz | 15.964 | 4.866 | 0.48 |
1800.0 MHz | 15.994 | 4.875 | 0.48 |
2000.0 MHz | 16.970 | 5.172 | 0.45 |
2100.0 MHz | 17.443 | 5.316 | 0.44 |
2200.0 MHz | 17.908 | 5.458 | 0.43 |
2300.0 MHz | 18.365 | 5.597 | 0.42 |
2500.0 MHz | 19.257 | 5.869 | 0.40 |
2700.0 MHz | 20.122 | 6.133 | 0.38 |
3000.0 MHz | 21.376 | 6.515 | 0.36 |
3400.0 MHz | 22.978 | 7.003 | 0.34 |
3600.0 MHz | 23.754 | 7.240 | 0.32 |
3700.0 MHz | 24.136 | 7.356 | 0.32 |
3800.0 MHz | 24.514 | 7.471 | 0.31 |
3900.0 MHz | 24.888 | 7.586 | 0.31 |
4000.0 MHz | 25.260 | 7.699 | 0.31 |
4100.0 MHz | 25.627 | 7.811 | 0.30 |
4200.0 MHz | 25.992 | 7.922 | 0.30 |
4300.0 MHz | 26.354 | 8.032 | 0.29 |
4400.0 MHz | 26.713 | 8.142 | 0.29 |
4500.0 MHz | 27.069 | 8.250 | 0.28 |
4600.0 MHz | 27.422 | 8.358 | 0.28 |
4700.0 MHz | 27.773 | 8.465 | 0.28 |
4800.0 MHz | 28.120 | 8.571 | 0.27 |
4900.0 MHz | 28.466 | 8.676 | 0.27 |
5000.0 MHz | 28.809 | 8.781 | 0.27 |
6000.0 MHz | 32.121 | 9.790 | 0.24 |
8000.0 MHz | 38.244 | 11.656 | 0.20 |
8800.0 MHz | 40.551 | 12.359 | 0.19 |
10000.0 MHz | 43.894 | 13.378 | 0.18 |
12000.0 MHz | 49.209 | 14.998 | 0.16 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 95.25 mm | 3.75 in |
Minimum Bend Radius, Single Bend | 40.64 mm | 1.6 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 50 |
Tensile Strength | 113 kg | 249.122 lb |
Bending Moment | 1.9 N-m | 16.816 in lb |
Flat Plate Crush Strength | 2 kg/mm | 111.995 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.12 kg/m | 0.081 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® | SureFlex® |
Product Series | LDF2-50 |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 8.636 mm | 0.34 in |
Diameter Over Jacket | 11.176 mm | 0.44 in |
Inner Conductor OD | 3.048 mm | 0.12 in |
Outer Conductor OD | 9.652 mm | 0.38 in |
Nominal Size | 3/8 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 75.5 pF/m | 23.012 pF/ft |
dc Resistance, Inner Conductor | 3.478 ohms/km | 1.06 ohms/kft |
dc Resistance, Outer Conductor | 2.854 ohms/km | 0.87 ohms/kft |
dc Test Voltage | 2500 V |
Inductance | 0.19 µH/m | 0.058 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 5000 V |
Operating Frequency Band | 1 – 13000 MHz |
Peak Power | 15.6 kW |
Velocity | 85 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.332 | 0.101 | 15.60 |
1.5 MHz | 0.407 | 0.124 | 15.60 |
2.0 MHz | 0.471 | 0.143 | 15.60 |
10.0 MHz | 1.059 | 0.323 | 7.28 |
20.0 MHz | 1.503 | 0.458 | 5.13 |
30.0 MHz | 1.847 | 0.563 | 4.17 |
50.0 MHz | 2.397 | 0.730 | 3.22 |
85.0 MHz | 3.146 | 0.959 | 2.45 |
88.0 MHz | 3.203 | 0.976 | 2.41 |
100.0 MHz | 3.421 | 1.043 | 2.25 |
108.0 MHz | 3.559 | 1.085 | 2.17 |
150.0 MHz | 4.219 | 1.286 | 1.83 |
174.0 MHz | 4.558 | 1.389 | 1.69 |
200.0 MHz | 4.901 | 1.494 | 1.57 |
204.0 MHz | 4.952 | 1.509 | 1.56 |
300.0 MHz | 6.062 | 1.847 | 1.27 |
400.0 MHz | 7.057 | 2.151 | 1.09 |
450.0 MHz | 7.513 | 2.290 | 1.03 |
460.0 MHz | 7.601 | 2.317 | 1.01 |
500.0 MHz | 7.947 | 2.422 | 0.97 |
512.0 MHz | 8.048 | 2.453 | 0.96 |
600.0 MHz | 8.761 | 2.670 | 0.88 |
700.0 MHz | 9.519 | 2.901 | 0.81 |
800.0 MHz | 10.232 | 3.119 | 0.75 |
824.0 MHz | 10.398 | 3.169 | 0.74 |
894.0 MHz | 10.869 | 3.313 | 0.71 |
960.0 MHz | 11.299 | 3.444 | 0.68 |
1000.0 MHz | 11.554 | 3.521 | 0.67 |
1218.0 MHz | 12.874 | 3.924 | 0.60 |
1250.0 MHz | 13.059 | 3.980 | 0.59 |
1500.0 MHz | 14.446 | 4.403 | 0.53 |
1700.0 MHz | 15.490 | 4.721 | 0.50 |
1794.0 MHz | 15.964 | 4.866 | 0.48 |
1800.0 MHz | 15.994 | 4.875 | 0.48 |
2000.0 MHz | 16.970 | 5.172 | 0.45 |
2100.0 MHz | 17.443 | 5.316 | 0.44 |
2200.0 MHz | 17.908 | 5.458 | 0.43 |
2300.0 MHz | 18.365 | 5.597 | 0.42 |
2500.0 MHz | 19.257 | 5.869 | 0.40 |
2700.0 MHz | 20.122 | 6.133 | 0.38 |
3000.0 MHz | 21.376 | 6.515 | 0.36 |
3400.0 MHz | 22.978 | 7.003 | 0.34 |
3600.0 MHz | 23.754 | 7.240 | 0.32 |
3700.0 MHz | 24.136 | 7.356 | 0.32 |
3800.0 MHz | 24.514 | 7.471 | 0.31 |
3900.0 MHz | 24.888 | 7.586 | 0.31 |
4000.0 MHz | 25.260 | 7.699 | 0.31 |
4100.0 MHz | 25.627 | 7.811 | 0.30 |
4200.0 MHz | 25.992 | 7.922 | 0.30 |
4300.0 MHz | 26.354 | 8.032 | 0.29 |
4400.0 MHz | 26.713 | 8.142 | 0.29 |
4500.0 MHz | 27.069 | 8.250 | 0.28 |
4600.0 MHz | 27.422 | 8.358 | 0.28 |
4700.0 MHz | 27.773 | 8.465 | 0.28 |
4800.0 MHz | 28.120 | 8.571 | 0.27 |
4900.0 MHz | 28.466 | 8.676 | 0.27 |
5000.0 MHz | 28.809 | 8.781 | 0.27 |
6000.0 MHz | 32.121 | 9.790 | 0.24 |
8000.0 MHz | 38.244 | 11.656 | 0.20 |
8800.0 MHz | 40.551 | 12.359 | 0.19 |
10000.0 MHz | 43.894 | 13.378 | 0.18 |
12000.0 MHz | 49.209 | 14.998 | 0.16 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 95.25 mm | 3.75 in |
Minimum Bend Radius, Single Bend | 40.64 mm | 1.6 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 50 |
Tensile Strength | 113 kg | 249.122 lb |
Bending Moment | 1.9 N-m | 16.816 in lb |
Flat Plate Crush Strength | 2 kg/mm | 111.995 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.12 kg/m | 0.081 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse