Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

AVA7P-50-43B

AVA7-50, HELIAX® Andrew Virtual Air™ Premium Coaxial Cable, corrugated copper, 1-5/8 in, black PE jacket

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series AVA7-50
Ordering Note Not available in the United States or Canada

General Specifications

Flexibility Standard
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Diameter Over Dielectric 44.45 mm | 1.75 in
Diameter Over Jacket 51.054 mm | 2.01 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 46.355 mm | 1.825 in
Nominal Size 1-5/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 72.2 pF/m | 22.007 pF/ft
dc Resistance, Inner Conductor 1.435 ohms/km | 0.437 ohms/kft
dc Resistance, Outer Conductor 0.525 ohms/km | 0.16 ohms/kft
dc Test Voltage 15000 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 1 – 2700 MHz
Peak Power 302 kW
Velocity 92 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.062 0.019 117.56
1.5 MHz 0.076 0.023 95.88
2.0 MHz 0.088 0.027 82.96
10.0 MHz 0.197 0.060 36.78
20.0 MHz 0.281 0.086 25.84
30.0 MHz 0.346 0.105 21.00
50.0 MHz 0.450 0.137 16.14
85.0 MHz 0.593 0.181 12.25
88.0 MHz 0.603 0.184 12.03
100.0 MHz 0.645 0.197 11.26
108.0 MHz 0.672 0.205 10.81
150.0 MHz 0.798 0.243 9.09
174.0 MHz 0.864 0.263 8.41
200.0 MHz 0.930 0.284 7.81
204.0 MHz 0.940 0.287 7.72
300.0 MHz 1.156 0.352 6.28
400.0 MHz 1.351 0.412 5.37
450.0 MHz 1.441 0.439 5.04
460.0 MHz 1.459 0.445 4.98
500.0 MHz 1.527 0.465 4.76
512.0 MHz 1.547 0.471 4.69
600.0 MHz 1.689 0.515 4.30
700.0 MHz 1.840 0.561 3.95
800.0 MHz 1.982 0.604 3.66
824.0 MHz 2.016 0.614 3.60
894.0 MHz 2.110 0.643 3.44
960.0 MHz 2.197 0.670 3.30
1000.0 MHz 2.249 0.685 3.23
1218.0 MHz 2.517 0.767 2.89
1250.0 MHz 2.554 0.779 2.84
1500.0 MHz 2.838 0.865 2.56
1700.0 MHz 3.053 0.930 2.38
1794.0 MHz 3.151 0.960 2.30
1800.0 MHz 3.157 0.962 2.30
2000.0 MHz 3.359 1.024 2.16
2100.0 MHz 3.457 1.054 2.10
2200.0 MHz 3.554 1.083 2.04
2300.0 MHz 3.649 1.112 1.99
2500.0 MHz 3.836 1.169 1.89
2700.0 MHz 4.017 1.224 1.81

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
710–806 MHz 1.200 20.83
806–970 MHz 1.150 23.13
1420–1530 MHz 1.150 23.13
1700–2180 MHz 1.150 23.13
2535–2655 MHz 1.200 20.83

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 381 mm | 15 in
Minimum Bend Radius, Single Bend 203.2 mm | 8 in
Number of Bends, minimum 15
Number of Bends, typical 50
Tensile Strength 181 kg | 399.036 lb
Bending Moment 47.5 N-m | 420.41 in lb
Flat Plate Crush Strength 1.6 kg/mm | 89.596 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 1.07 kg/m | 0.719 lb/ft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series AVA7-50
Ordering Note Not available in the United States or Canada

General Specifications

Flexibility Standard
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Diameter Over Dielectric 44.45 mm | 1.75 in
Diameter Over Jacket 51.054 mm | 2.01 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 46.355 mm | 1.825 in
Nominal Size 1-5/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 72.2 pF/m | 22.007 pF/ft
dc Resistance, Inner Conductor 1.435 ohms/km | 0.437 ohms/kft
dc Resistance, Outer Conductor 0.525 ohms/km | 0.16 ohms/kft
dc Test Voltage 15000 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 1 – 2700 MHz
Peak Power 302 kW
Velocity 92 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.062 0.019 117.56
1.5 MHz 0.076 0.023 95.88
2.0 MHz 0.088 0.027 82.96
10.0 MHz 0.197 0.060 36.78
20.0 MHz 0.281 0.086 25.84
30.0 MHz 0.346 0.105 21.00
50.0 MHz 0.450 0.137 16.14
85.0 MHz 0.593 0.181 12.25
88.0 MHz 0.603 0.184 12.03
100.0 MHz 0.645 0.197 11.26
108.0 MHz 0.672 0.205 10.81
150.0 MHz 0.798 0.243 9.09
174.0 MHz 0.864 0.263 8.41
200.0 MHz 0.930 0.284 7.81
204.0 MHz 0.940 0.287 7.72
300.0 MHz 1.156 0.352 6.28
400.0 MHz 1.351 0.412 5.37
450.0 MHz 1.441 0.439 5.04
460.0 MHz 1.459 0.445 4.98
500.0 MHz 1.527 0.465 4.76
512.0 MHz 1.547 0.471 4.69
600.0 MHz 1.689 0.515 4.30
700.0 MHz 1.840 0.561 3.95
800.0 MHz 1.982 0.604 3.66
824.0 MHz 2.016 0.614 3.60
894.0 MHz 2.110 0.643 3.44
960.0 MHz 2.197 0.670 3.30
1000.0 MHz 2.249 0.685 3.23
1218.0 MHz 2.517 0.767 2.89
1250.0 MHz 2.554 0.779 2.84
1500.0 MHz 2.838 0.865 2.56
1700.0 MHz 3.053 0.930 2.38
1794.0 MHz 3.151 0.960 2.30
1800.0 MHz 3.157 0.962 2.30
2000.0 MHz 3.359 1.024 2.16
2100.0 MHz 3.457 1.054 2.10
2200.0 MHz 3.554 1.083 2.04
2300.0 MHz 3.649 1.112 1.99
2500.0 MHz 3.836 1.169 1.89
2700.0 MHz 4.017 1.224 1.81

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
710–806 MHz 1.200 20.83
806–970 MHz 1.150 23.13
1420–1530 MHz 1.150 23.13
1700–2180 MHz 1.150 23.13
2535–2655 MHz 1.200 20.83

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 381 mm | 15 in
Minimum Bend Radius, Single Bend 203.2 mm | 8 in
Number of Bends, minimum 15
Number of Bends, typical 50
Tensile Strength 181 kg | 399.036 lb
Bending Moment 47.5 N-m | 420.41 in lb
Flat Plate Crush Strength 1.6 kg/mm | 89.596 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 1.07 kg/m | 0.719 lb/ft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available

Declaration of Performance

Product Specification

Declaration of Performance

Product Specification