PTS1-50-PVDF
PTS1-50, HELIAX® Superflexible High Power, High Temperature 50 Ohm Plenum Rated Coaxial Cable, corrugated copper, 1/4 in, blue PVDF jacket
Specifications
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | PTS1-50-P |
General Specifications
Flexibility | Superflexible |
Jacket Color | Blue |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 4.826 mm | 0.19 in |
Diameter Over Jacket | 7.366 mm | 0.29 in |
Inner Conductor OD | 1.8796 mm | 0.074 in |
Outer Conductor OD | 6.35 mm | 0.25 in |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD | -107 dBm |
Cable Impedance | 50 ohm ±2 ohm |
Capacitance | 80.7 pF/m | 24.597 pF/ft |
dc Resistance, Inner Conductor | 9.65 ohms/km | 2.941 ohms/kft |
dc Resistance, Outer Conductor | 6.562 ohms/km | 2 ohms/kft |
dc Test Voltage | 1600 V |
Inductance | 0.207 µH/m | 0.063 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 4000 V |
Operating Frequency Band | 1 – 20000 MHz |
Peak Power | 6.4 kW |
Velocity | 82 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
0.5 MHz | 0.265 | 0.081 |
1.0 MHz | 0.368 | 0.112 |
2.0 MHz | 0.719 | 0.219 |
10.0 MHz | 1.914 | 0.584 |
20.0 MHz | 2.719 | 0.829 |
30.0 MHz | 3.320 | 1.012 |
50.0 MHz | 4.325 | 1.318 |
100.0 MHz | 6.189 | 1.886 |
108.0 MHz | 6.443 | 1.964 |
150.0 MHz | 7.636 | 2.328 |
174.0 MHz | 8.315 | 2.534 |
200.0 MHz | 8.894 | 2.711 |
300.0 MHz | 11.118 | 3.389 |
400.0 MHz | 12.891 | 3.929 |
450.0 MHz | 13.735 | 4.187 |
500.0 MHz | 14.566 | 4.440 |
512.0 MHz | 14.757 | 4.498 |
600.0 MHz | 16.097 | 4.907 |
700.0 MHz | 17.547 | 5.349 |
800.0 MHz | 18.866 | 5.750 |
824.0 MHz | 19.176 | 5.845 |
894.0 MHz | 20.029 | 6.105 |
960.0 MHz | 20.860 | 6.358 |
1000.0 MHz | 21.423 | 6.530 |
1250.0 MHz | 24.265 | 7.396 |
1500.0 MHz | 26.887 | 8.195 |
1700.0 MHz | 28.925 | 8.817 |
1800.0 MHz | 29.885 | 9.109 |
2000.0 MHz | 31.730 | 9.671 |
2100.0 MHz | 32.621 | 9.943 |
2200.0 MHz | 33.529 | 10.220 |
2300.0 MHz | 34.399 | 10.485 |
2500.0 MHz | 36.067 | 10.993 |
2700.0 MHz | 37.899 | 11.552 |
3000.0 MHz | 40.102 | 12.223 |
3400.0 MHz | 43.152 | 13.153 |
4000.0 MHz | 47.429 | 14.456 |
5000.0 MHz | 54.405 | 16.583 |
6000.0 MHz | 60.464 | 18.430 |
8000.0 MHz | 72.435 | 22.079 |
8800.0 MHz | 76.701 | 23.379 |
10000.0 MHz | 82.620 | 25.183 |
12000.0 MHz | 92.938 | 28.328 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
680–960 MHz | 1.135 | 23.99 |
1700–2200 MHz | 1.135 | 23.99 |
2200–2700 MHz | 1.135 | 23.99 |
Material Specifications
Dielectric Material | Foam FEP |
Jacket Material | PVDF |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 20 |
Tensile Strength | 68 kg | 149.914 lb |
Bending Moment | 0.8 N-m | 7.081 in lb |
Flat Plate Crush Strength | 1.8 kg/mm | 100.795 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -40 °C to +125 °C (-40 °F to +257 °F) |
Storage Temperature | -40 °C to +125 °C (-40 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 200 °C | 392 °F |
Fire Retardancy Test Method | NFPA 262/CMP | UL 910/CATVP |
Packaging and Weights
Cable weight | 0.1 kg/m | 0.067 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UL/ETL Certification
![]() |
CATVP and CMP |
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | PTS1-50-P |
General Specifications
Flexibility | Superflexible |
Jacket Color | Blue |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 4.826 mm | 0.19 in |
Diameter Over Jacket | 7.366 mm | 0.29 in |
Inner Conductor OD | 1.8796 mm | 0.074 in |
Outer Conductor OD | 6.35 mm | 0.25 in |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD | -107 dBm |
Cable Impedance | 50 ohm ±2 ohm |
Capacitance | 80.7 pF/m | 24.597 pF/ft |
dc Resistance, Inner Conductor | 9.65 ohms/km | 2.941 ohms/kft |
dc Resistance, Outer Conductor | 6.562 ohms/km | 2 ohms/kft |
dc Test Voltage | 1600 V |
Inductance | 0.207 µH/m | 0.063 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 4000 V |
Operating Frequency Band | 1 – 20000 MHz |
Peak Power | 6.4 kW |
Velocity | 82 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
0.5 MHz | 0.265 | 0.081 |
1.0 MHz | 0.368 | 0.112 |
2.0 MHz | 0.719 | 0.219 |
10.0 MHz | 1.914 | 0.584 |
20.0 MHz | 2.719 | 0.829 |
30.0 MHz | 3.320 | 1.012 |
50.0 MHz | 4.325 | 1.318 |
100.0 MHz | 6.189 | 1.886 |
108.0 MHz | 6.443 | 1.964 |
150.0 MHz | 7.636 | 2.328 |
174.0 MHz | 8.315 | 2.534 |
200.0 MHz | 8.894 | 2.711 |
300.0 MHz | 11.118 | 3.389 |
400.0 MHz | 12.891 | 3.929 |
450.0 MHz | 13.735 | 4.187 |
500.0 MHz | 14.566 | 4.440 |
512.0 MHz | 14.757 | 4.498 |
600.0 MHz | 16.097 | 4.907 |
700.0 MHz | 17.547 | 5.349 |
800.0 MHz | 18.866 | 5.750 |
824.0 MHz | 19.176 | 5.845 |
894.0 MHz | 20.029 | 6.105 |
960.0 MHz | 20.860 | 6.358 |
1000.0 MHz | 21.423 | 6.530 |
1250.0 MHz | 24.265 | 7.396 |
1500.0 MHz | 26.887 | 8.195 |
1700.0 MHz | 28.925 | 8.817 |
1800.0 MHz | 29.885 | 9.109 |
2000.0 MHz | 31.730 | 9.671 |
2100.0 MHz | 32.621 | 9.943 |
2200.0 MHz | 33.529 | 10.220 |
2300.0 MHz | 34.399 | 10.485 |
2500.0 MHz | 36.067 | 10.993 |
2700.0 MHz | 37.899 | 11.552 |
3000.0 MHz | 40.102 | 12.223 |
3400.0 MHz | 43.152 | 13.153 |
4000.0 MHz | 47.429 | 14.456 |
5000.0 MHz | 54.405 | 16.583 |
6000.0 MHz | 60.464 | 18.430 |
8000.0 MHz | 72.435 | 22.079 |
8800.0 MHz | 76.701 | 23.379 |
10000.0 MHz | 82.620 | 25.183 |
12000.0 MHz | 92.938 | 28.328 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
680–960 MHz | 1.135 | 23.99 |
1700–2200 MHz | 1.135 | 23.99 |
2200–2700 MHz | 1.135 | 23.99 |
Material Specifications
Dielectric Material | Foam FEP |
Jacket Material | PVDF |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 20 |
Tensile Strength | 68 kg | 149.914 lb |
Bending Moment | 0.8 N-m | 7.081 in lb |
Flat Plate Crush Strength | 1.8 kg/mm | 100.795 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -40 °C to +125 °C (-40 °F to +257 °F) |
Storage Temperature | -40 °C to +125 °C (-40 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 200 °C | 392 °F |
Fire Retardancy Test Method | NFPA 262/CMP | UL 910/CATVP |
Packaging and Weights
Cable weight | 0.1 kg/m | 0.067 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UL/ETL Certification
![]() |
CATVP and CMP |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse