Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TS041-50

TS041-50, HELIAX® Foam Coaxial Cable, corrugated copper, 4.1 mm, black PE jacket

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series TS041-50

General Specifications

Flexibility Superflexible
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Diameter Over Dielectric 2.921 mm | 0.115 in
Diameter Over Jacket 4.851 mm | 0.191 in
Inner Conductor OD 1.016 mm | 0.04 in
Outer Conductor OD 4.14 mm | 0.163 in
Nominal Size 4.1 mm

Electrical Specifications

Cable Impedance 50 ohm ±1.5 ohm
Capacitance 98.4 pF/m | 29.992 pF/ft
dc Resistance, Inner Conductor 20.998 ohms/km | 6.4 ohms/kft
dc Resistance, Outer Conductor 11.812 ohms/km | 3.6 ohms/kft
dc Test Voltage 1300 V
Inductance 0.24 µH/m | 0.073 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 2000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 4.2 kW
Velocity 69 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.972 0.296 4.20
1.5 MHz 1.191 0.363 4.20
2.0 MHz 1.377 0.420 4.20
10.0 MHz 3.100 0.945 2.25
20.0 MHz 4.407 1.343 1.59
30.0 MHz 5.419 1.652 1.29
50.0 MHz 7.041 2.146 0.99
85.0 MHz 9.258 2.822 0.75
88.0 MHz 9.426 2.873 0.74
100.0 MHz 10.073 3.070 0.69
108.0 MHz 10.484 3.195 0.67
150.0 MHz 12.445 3.793 0.56
174.0 MHz 13.452 4.100 0.52
200.0 MHz 14.476 4.412 0.48
204.0 MHz 14.627 4.458 0.48
300.0 MHz 17.946 5.470 0.39
400.0 MHz 20.933 6.380 0.33
450.0 MHz 22.304 6.798 0.31
460.0 MHz 22.570 6.879 0.31
500.0 MHz 23.611 7.196 0.30
512.0 MHz 23.917 7.289 0.29
600.0 MHz 26.071 7.946 0.27
700.0 MHz 28.364 8.645 0.25
800.0 MHz 30.526 9.304 0.23
824.0 MHz 31.028 9.457 0.23
894.0 MHz 32.460 9.893 0.22
960.0 MHz 33.769 10.292 0.21
1000.0 MHz 34.545 10.529 0.20
1218.0 MHz 38.575 11.757 0.18
1250.0 MHz 39.142 11.930 0.18
1500.0 MHz 43.392 13.225 0.16
1700.0 MHz 46.601 14.203 0.15
1794.0 MHz 48.059 14.648 0.15
1800.0 MHz 48.151 14.676 0.15
2000.0 MHz 51.160 15.593 0.14
2100.0 MHz 52.623 16.039 0.13
2200.0 MHz 54.060 16.477 0.13
2300.0 MHz 55.474 16.908 0.13
2500.0 MHz 58.238 17.750 0.12
2700.0 MHz 60.924 18.569 0.11
3000.0 MHz 64.825 19.758 0.11
3400.0 MHz 69.824 21.281 0.10
3600.0 MHz 72.248 22.020 0.10
3700.0 MHz 73.442 22.384 0.10
3800.0 MHz 74.626 22.745 0.09
3900.0 MHz 75.800 23.103 0.09
4000.0 MHz 76.964 23.457 0.09
4100.0 MHz 78.118 23.809 0.09
4200.0 MHz 79.263 24.158 0.09
4300.0 MHz 80.399 24.504 0.09
4400.0 MHz 81.527 24.848 0.09
4500.0 MHz 82.646 25.189 0.08
4600.0 MHz 83.757 25.528 0.08
4700.0 MHz 84.860 25.864 0.08
4800.0 MHz 85.956 26.198 0.08
4900.0 MHz 87.045 26.530 0.08
5000.0 MHz 88.127 26.860 0.08
6000.0 MHz 98.596 30.051 0.07
8000.0 MHz 118.069 35.986 0.06
8800.0 MHz 125.444 38.233 0.06
10000.0 MHz 136.161 41.500 0.05
12000.0 MHz 153.274 46.716 0.05
14000.0 MHz 169.644 51.705 0.04
15800.0 MHz 183.870 56.041 0.04
16000.0 MHz 185.425 56.515 0.04
18000.0 MHz 200.726 61.178 0.03

Material Specifications

Dielectric Material PTFE
Jacket Material PE
Inner Conductor Material Silver-plated copper wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 19.05 mm | 0.75 in
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 14 kg | 30.865 lb
Bending Moment 1.4 N-m | 12.391 in lb
Flat Plate Crush Strength 0.7 kg/mm | 39.198 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series TS041-50

General Specifications

Flexibility Superflexible
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Diameter Over Dielectric 2.921 mm | 0.115 in
Diameter Over Jacket 4.851 mm | 0.191 in
Inner Conductor OD 1.016 mm | 0.04 in
Outer Conductor OD 4.14 mm | 0.163 in
Nominal Size 4.1 mm

Electrical Specifications

Cable Impedance 50 ohm ±1.5 ohm
Capacitance 98.4 pF/m | 29.992 pF/ft
dc Resistance, Inner Conductor 20.998 ohms/km | 6.4 ohms/kft
dc Resistance, Outer Conductor 11.812 ohms/km | 3.6 ohms/kft
dc Test Voltage 1300 V
Inductance 0.24 µH/m | 0.073 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 2000 V
Operating Frequency Band 1 – 18000 MHz
Peak Power 4.2 kW
Velocity 69 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.972 0.296 4.20
1.5 MHz 1.191 0.363 4.20
2.0 MHz 1.377 0.420 4.20
10.0 MHz 3.100 0.945 2.25
20.0 MHz 4.407 1.343 1.59
30.0 MHz 5.419 1.652 1.29
50.0 MHz 7.041 2.146 0.99
85.0 MHz 9.258 2.822 0.75
88.0 MHz 9.426 2.873 0.74
100.0 MHz 10.073 3.070 0.69
108.0 MHz 10.484 3.195 0.67
150.0 MHz 12.445 3.793 0.56
174.0 MHz 13.452 4.100 0.52
200.0 MHz 14.476 4.412 0.48
204.0 MHz 14.627 4.458 0.48
300.0 MHz 17.946 5.470 0.39
400.0 MHz 20.933 6.380 0.33
450.0 MHz 22.304 6.798 0.31
460.0 MHz 22.570 6.879 0.31
500.0 MHz 23.611 7.196 0.30
512.0 MHz 23.917 7.289 0.29
600.0 MHz 26.071 7.946 0.27
700.0 MHz 28.364 8.645 0.25
800.0 MHz 30.526 9.304 0.23
824.0 MHz 31.028 9.457 0.23
894.0 MHz 32.460 9.893 0.22
960.0 MHz 33.769 10.292 0.21
1000.0 MHz 34.545 10.529 0.20
1218.0 MHz 38.575 11.757 0.18
1250.0 MHz 39.142 11.930 0.18
1500.0 MHz 43.392 13.225 0.16
1700.0 MHz 46.601 14.203 0.15
1794.0 MHz 48.059 14.648 0.15
1800.0 MHz 48.151 14.676 0.15
2000.0 MHz 51.160 15.593 0.14
2100.0 MHz 52.623 16.039 0.13
2200.0 MHz 54.060 16.477 0.13
2300.0 MHz 55.474 16.908 0.13
2500.0 MHz 58.238 17.750 0.12
2700.0 MHz 60.924 18.569 0.11
3000.0 MHz 64.825 19.758 0.11
3400.0 MHz 69.824 21.281 0.10
3600.0 MHz 72.248 22.020 0.10
3700.0 MHz 73.442 22.384 0.10
3800.0 MHz 74.626 22.745 0.09
3900.0 MHz 75.800 23.103 0.09
4000.0 MHz 76.964 23.457 0.09
4100.0 MHz 78.118 23.809 0.09
4200.0 MHz 79.263 24.158 0.09
4300.0 MHz 80.399 24.504 0.09
4400.0 MHz 81.527 24.848 0.09
4500.0 MHz 82.646 25.189 0.08
4600.0 MHz 83.757 25.528 0.08
4700.0 MHz 84.860 25.864 0.08
4800.0 MHz 85.956 26.198 0.08
4900.0 MHz 87.045 26.530 0.08
5000.0 MHz 88.127 26.860 0.08
6000.0 MHz 98.596 30.051 0.07
8000.0 MHz 118.069 35.986 0.06
8800.0 MHz 125.444 38.233 0.06
10000.0 MHz 136.161 41.500 0.05
12000.0 MHz 153.274 46.716 0.05
14000.0 MHz 169.644 51.705 0.04
15800.0 MHz 183.870 56.041 0.04
16000.0 MHz 185.425 56.515 0.04
18000.0 MHz 200.726 61.178 0.03

Material Specifications

Dielectric Material PTFE
Jacket Material PE
Inner Conductor Material Silver-plated copper wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 19.05 mm | 0.75 in
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 14 kg | 30.865 lb
Bending Moment 1.4 N-m | 12.391 in lb
Flat Plate Crush Strength 0.7 kg/mm | 39.198 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Product Specification

Product Specification