Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1220ASCM

Base Product: WAVEGUIDE-CONNECTORS

Fixed-tuned PBR220 for elliptical waveguide 220

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, fixed-tuned
Inner Contact Plating Unplated
Interface PBR220
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 39.878 mm | 1.57 in
Length 61.468 mm | 2.42 in
Transition Length 33.02 mm | 1.3 in
Waveguide Size WR42 | WG20 | R220

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 21.2 – 23.6 GHz
Peak Power at Frequency, maximum 8.60 kW @ 22.40 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.3 kg | 0.661 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, fixed-tuned
Inner Contact Plating Unplated
Interface PBR220
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 39.878 mm | 1.57 in
Length 61.468 mm | 2.42 in
Transition Length 33.02 mm | 1.3 in
Waveguide Size WR42 | WG20 | R220

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 21.2 – 23.6 GHz
Peak Power at Frequency, maximum 8.60 kW @ 22.40 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.3 kg | 0.661 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Specification

Product Specification