1240DZ
Base Product: WAVEGUIDE-SPLICES
Splice for elliptical waveguide 240
Specifications
Specifications
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Splice |
Inner Contact Plating | Unplated |
Interface | Splice |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 39.878 mm | 1.57 in |
Length | 54.102 mm | 2.13 in |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 24.0 – 26.5 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Splice |
Inner Contact Plating | Unplated |
Interface | Splice |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 39.878 mm | 1.57 in |
Length | 54.102 mm | 2.13 in |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 24.0 – 26.5 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse