Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

137SE

Base Product: WAVEGUIDE-CONNECTORS

Fixed-tuned CPR229G for elliptical waveguide 37

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, non-tunable
Inner Contact Plating Unplated
Interface CPR229G
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 117.602 mm | 4.63 in
Length 165.608 mm | 6.52 in
Transition Length 108.204 mm | 4.26 in
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 3.4 – 4.2 GHz
Peak Power at Frequency, maximum 309.00 kW @ 4.00 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 3 kg | 6.614 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, non-tunable
Inner Contact Plating Unplated
Interface CPR229G
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 117.602 mm | 4.63 in
Length 165.608 mm | 6.52 in
Transition Length 108.204 mm | 4.26 in
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 3.4 – 4.2 GHz
Peak Power at Frequency, maximum 309.00 kW @ 4.00 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 3 kg | 6.614 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Specification

Product Specification