2-5502776-6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Duplex Adapter, Multimode, SC/UPC, aqua
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
General Specifications
Body Style | Duplex |
Color | Aqua |
Interface | SC/UPC |
Mounting | Round flange |
Total Ports, quantity | 2 |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
General Specifications
Body Style | Duplex |
Color | Aqua |
Interface | SC/UPC |
Mounting | Round flange |
Total Ports, quantity | 2 |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Warranty
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse