Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1375191

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

SL-Series Modular Jack, RJ45, Cat5e Unshielded

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of 1375191 by selecting options

Loading...
Product
Integrated Dust Cover Type Packaging Material Packaging quantity Regional Availability Portfolio Product Series Product Type ANSI/TIA Category Cable Type Color Conductor Type Wiring
1-1375191-0 | SL110-5E-VI 1-1375191-0 | SL110-5E-VI
SL-Series Modular Jack, RJ45, Cat5e Unshielded, Violet
None 1 Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® SL Series Modular jack 5e Unshielded Violet Solid | Stranded T568A | T568B
1-1375191-1 | SL110-5E-IV 1-1375191-1 | SL110-5E-IV
SL-Series Modular Jack, RJ45, Cat5e Unshielded, Ivory
None 1 Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® SL Series Modular jack 5e Unshielded Electrical ivory Solid | Stranded T568A | T568B
1-1375191-3 | SL110-5E-P.WH 1-1375191-3 | SL110-5E-P.WH
SL-Series Modular Jack, RJ45, Cat5e Unshielded, ProWhite
None 1 Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® SL Series Modular jack 5e Unshielded Alpine white Solid | Stranded T568A | T568B
1375191-1 | SL110-5E-L.AL 1375191-1 | SL110-5E-L.AL
SL-Series Modular Jack, RJ45, Cat5e Unshielded, Light Almond
None 1 Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® SL Series Modular jack 5e Unshielded Almond Solid | Stranded T568A | T568B
1375191-2 | SL110-5E-BK 1375191-2 | SL110-5E-BK
SL-Series Modular Jack, RJ45, Cat5e Unshielded, Black
None 1 Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® SL Series Modular jack 5e Unshielded Black Solid | Stranded T568A | T568B
1375191-4 | SL110-5E-GY 1375191-4 | SL110-5E-GY
SL-Series Modular Jack, RJ45, Cat5e Unshielded, Gray
None 1 Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® SL Series Modular jack 5e Unshielded Cool gray Solid | Stranded T568A | T568B
1375191-6 | SL110-5E-BL 1375191-6 | SL110-5E-BL
SL-Series Modular Jack, RJ45, Cat5e Unshielded, Blue
None 1 Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® SL Series Modular jack 5e Unshielded Blue Solid | Stranded T568A | T568B
1375191-7 | SL110-5E-RD 1375191-7 | SL110-5E-RD
SL-Series Modular Jack, RJ45, Cat5e Unshielded, Red
None 1 Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® SL Series Modular jack 5e Unshielded Red Solid | Stranded T568A | T568B

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Conductor Type Solid | Stranded
Mounting SL Series faceplates and panels
Outlet Type Standard
Termination Punchdowns, minimum 200 times
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.26 mm | 0.640 in
Width 14.48 mm | 0.570 in
Depth 30.48 mm | 1.200 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug Retention Force, minimum 89 N | 20.008 lbf
Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard CSA | cUL

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Conductor Type Solid | Stranded
Mounting SL Series faceplates and panels
Outlet Type Standard
Termination Punchdowns, minimum 200 times
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.26 mm | 0.640 in
Width 14.48 mm | 0.570 in
Depth 30.48 mm | 1.200 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug Retention Force, minimum 89 N | 20.008 lbf
Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard CSA | cUL

Product Specification

Product Specification