Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2291216

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America

KJ-Series Modular Jack, RJ45, Cat6 Unshielded

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of 2291216 by selecting options

Loading...
Product
Integrated Dust Cover Type Packaging quantity Regional Availability Portfolio Product Series Product Type ANSI/TIA Category Cable Type Color Conductor Type Wiring
1-2291216-0 | KJ610-VI 1-2291216-0 | KJ610-VI
KJ-Series Modular Jack, RJ45, Cat6 Unshielded, Violet
None 1 Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® KJ Series Modular jack 6 Unshielded Violet Solid | Stranded T568A | T568B
1-2291216-1 | KJ610-IV 1-2291216-1 | KJ610-IV
KJ-Series Modular Jack, RJ45, Cat6 Unshielded, Ivory
None 1 Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® KJ Series Modular jack 6 Unshielded Ivory Solid | Stranded T568A | T568B
1-2291216-3 | KJ610-P.WH 1-2291216-3 | KJ610-P.WH
KJ-Series Modular Jack, RJ45, Cat6 Unshielded, ProWhite
None 1 Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® KJ Series Modular jack 6 Unshielded Pro white Solid | Stranded T568A | T568B
1-2291216-4 | KJ610-PK 1-2291216-4 | KJ610-PK
KJ-Series Modular Jack, RJ45, Cat6 Unshielded, Pink
None 1 Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® KJ Series Modular jack 6 Unshielded Pink Solid | Stranded T568A | T568B
2291216-1 | KJ610-L.AL 2291216-1 | KJ610-L.AL
KJ-Series Modular Jack, RJ45, Cat6 Unshielded, Light Almond
None 1 Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® KJ Series Modular jack 6 Unshielded Light almond Solid | Stranded T568A | T568B
2291216-2 | KJ610-BK 2291216-2 | KJ610-BK
KJ-Series Modular Jack, RJ45, Cat6 Unshielded, Black
None 1 Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® KJ Series Modular jack 6 Unshielded Black Solid | Stranded T568A | T568B
2291216-4 | KJ610-GY 2291216-4 | KJ610-GY
KJ-Series Modular Jack, RJ45, Cat6 Unshielded, Gray
None 1 Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® KJ Series Modular jack 6 Unshielded Gray Solid | Stranded T568A | T568B
2291216-6 | KJ610-BL 2291216-6 | KJ610-BL
KJ-Series Modular Jack, RJ45, Cat6 Unshielded, Blue
None 1 Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® KJ Series Modular jack 6 Unshielded Blue Solid | Stranded T568A | T568B

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series KJ Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Conductor Type Solid | Stranded
Mounting Hubbell® faceplates | Leviton® faceplates | Panduit® faceplates
Outlet Type Keystone
Termination Tool 110 Punchdown tool | SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.79 x 19.31 mm (0.58 x 0.76 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.13 mm | 0.635 in
Width 16.48 mm | 0.649 in
Depth 30.48 mm | 1.200 in
Compatible Insulated Conductor Diameter, maximum 1.27 mm | 0.050 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Flammability Rating UL 94 V-0

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series KJ Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Conductor Type Solid | Stranded
Mounting Hubbell® faceplates | Leviton® faceplates | Panduit® faceplates
Outlet Type Keystone
Termination Tool 110 Punchdown tool | SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.79 x 19.31 mm (0.58 x 0.76 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.13 mm | 0.635 in
Width 16.48 mm | 0.649 in
Depth 30.48 mm | 1.200 in
Compatible Insulated Conductor Diameter, maximum 1.27 mm | 0.050 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Flammability Rating UL 94 V-0

Product Specification

Product Specification