Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760252397 | ECO MGS600-OR-24

Base Product: MGS600

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

GigaSPEED X10D® M-Series Modular Jack, RJ45, Cat6A Unshielded, Orange (24 ea/pkg)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Electrical performance guaranteed to meet or exceed the channel specifications to ISO/IEC 11801 Class EA and ANSI/TIA-568-C.2 Category 6A
  • Patented crossing of straddling pair contacts enables efficient alien crosstalk reduction in the channel
  • Snaps into standard M-series faceplates, surface-mount boxes, consolidation point boxes and modular panels
  • Mountable either at 90 degrees (straight) or 45 degrees (angled) in M-series faceplate
  • Universal design and label supports both T568 A & B wiring
  • IDC connector terminations on rear of base allow quick and easy installation of 22 to 24 AWG cable
  • Support network line speeds up to at least 10 gigabits per second
  • Low-profile rear protective strain relief cap, protects against contamination and secures the connection

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Modular jack
Product Brand GigaSPEED X10D®
Product Series MGS600

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Green
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Termination Type IDC
Wiring T568A | T568B

Dimensions

Height 19.4 mm | 0.764 in
Width 21.08 mm | 0.830 in
Depth 30.2 mm | 1.189 in
Compatible Conductor Gauge, solid 26-22 AWG | 21 AWG (for CommScope GigaREACH cable only)
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Contact Resistance Variation, maximum 20 mOhm
Contact Resistance, maximum 100 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 MOhm
Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | High-impact, flame retardant, thermoplastic
Termination Contact Plating Nickel

Mechanical Specifications

Plug Retention Force, minimum 133 N | 29.9 lbf
Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging Material Eco-friendly, single-use plastics-free
Packaging quantity 24
Packaging Type Box | Carton

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Modular jack
Product Brand GigaSPEED X10D®
Product Series MGS600

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Green
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Termination Type IDC
Wiring T568A | T568B

Dimensions

Height 19.4 mm | 0.764 in
Width 21.08 mm | 0.830 in
Depth 30.2 mm | 1.189 in
Compatible Conductor Gauge, solid 26-22 AWG | 21 AWG (for CommScope GigaREACH cable only)
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Contact Resistance Variation, maximum 20 mOhm
Contact Resistance, maximum 100 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 MOhm
Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | High-impact, flame retardant, thermoplastic
Termination Contact Plating Nickel

Mechanical Specifications

Plug Retention Force, minimum 133 N | 29.9 lbf
Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging Material Eco-friendly, single-use plastics-free
Packaging quantity 24
Packaging Type Box | Carton