Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

UNJ10G

Base Product
  • Available in:
  • North America

M-Series Modular Jack, RJ45, Cat6A Unshielded

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of UNJ10G by selecting options

Loading...
Product
Integrated Dust Cover Type Packaging quantity Regional Availability Portfolio Product Series Product Type ANSI/TIA Category Cable Type Color Conductor Type Wiring
760241172 | UNJ10G-L.AL 760241172 | UNJ10G-L.AL
M-Series Modular Jack, RJ45, Cat6A Unshielded, Light Almond
None 1 North America Uniprise® UNJ Series Modular jack 6A Unshielded Light almond Solid | Stranded T568A | T568B
760241173 | UNJ10G-BK 760241173 | UNJ10G-BK
M-Series Modular Jack, RJ45, Cat6A Unshielded, Black
None 1 North America Uniprise® UNJ Series Modular jack 6A Unshielded Black Solid | Stranded T568A | T568B
760241174 | UNJ10G-GY 760241174 | UNJ10G-GY
M-Series Modular Jack, RJ45, Cat6A Unshielded, Gray
None 1 North America Uniprise® UNJ Series Modular jack 6A Unshielded Gray Solid | Stranded T568A | T568B
760241176 | UNJ10G-BL 760241176 | UNJ10G-BL
M-Series Modular Jack, RJ45, Cat6A Unshielded, Blue
None 1 North America Uniprise® UNJ Series Modular jack 6A Unshielded Blue Solid | Stranded T568A | T568B
760241177 | UNJ10G-RD 760241177 | UNJ10G-RD
M-Series Modular Jack, RJ45, Cat6A Unshielded, Red
None 1 North America Uniprise® UNJ Series Modular jack 6A Unshielded Red Solid | Stranded T568A | T568B
760241178 | UNJ10G-YL 760241178 | UNJ10G-YL
M-Series Modular Jack, RJ45, Cat6A Unshielded, Yellow
None 1 North America Uniprise® UNJ Series Modular jack 6A Unshielded Yellow Solid | Stranded T568A | T568B
760241179 | UNJ10G-GR 760241179 | UNJ10G-GR
M-Series Modular Jack, RJ45, Cat6A Unshielded, Green
None 1 North America Uniprise® UNJ Series Modular jack 6A Unshielded Green Solid | Stranded T568A | T568B
760241180 | UNJ10G-VI 760241180 | UNJ10G-VI
M-Series Modular Jack, RJ45, Cat6A Unshielded, Violet
None 1 North America Uniprise® UNJ Series Modular jack 6A Unshielded Violet Solid | Stranded T568A | T568B

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Series UNJ Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Conductor Type Solid | Stranded
Mounting M Series faceplates and panels
Outlet Type Standard
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 16.66 x 17.68 mm (0.66 x 0.70 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 17.48 mm | 0.688 in
Width 16.5 mm | 0.650 in
Depth 30.48 mm | 1.200 in
Compatible Cable Diameter, maximum 7.24 mm | 0.285 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Copper alloy | High-impact, flame retardant, thermoplastic | Polycarbonate

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Series UNJ Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Conductor Type Solid | Stranded
Mounting M Series faceplates and panels
Outlet Type Standard
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 16.66 x 17.68 mm (0.66 x 0.70 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 17.48 mm | 0.688 in
Width 16.5 mm | 0.650 in
Depth 30.48 mm | 1.200 in
Compatible Cable Diameter, maximum 7.24 mm | 0.285 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Copper alloy | High-impact, flame retardant, thermoplastic | Polycarbonate

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0

Product Specification

Product Specification

Recommended for You

Recommended for You