Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

USL10G-SHLD

Base Product
  • Available in:
  • North America

SL-Series Modular Jack, RJ45, Cat6A Shielded

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of USL10G-SHLD by selecting options

Loading...
Product
Integrated Dust Cover Type Packaging Material Packaging quantity Regional Availability Portfolio Product Series Product Type ANSI/TIA Category Cable Type Color Conductor Type Wiring
760238120 | USL10G-SHLD-L.AL 760238120 | USL10G-SHLD-L.AL
SL-Series Modular Jack, RJ45, Cat6A Shielded, Light Almond
None 24 North America Uniprise® SLX Series Modular jack 6A Shielded Light almond Solid | Stranded T568A | T568B
760238121 | USL10G-SHLD-BK 760238121 | USL10G-SHLD-BK
SL-Series Modular Jack, RJ45, Cat6A Shielded, Black
None 24 North America Uniprise® SLX Series Modular jack 6A Shielded Black Solid | Stranded T568A | T568B
760238122 | USL10G-SHLD-GY 760238122 | USL10G-SHLD-GY
SL-Series Modular Jack, RJ45, Cat6A Shielded, Gray
None 24 North America Uniprise® SLX Series Modular jack 6A Shielded Gray Solid | Stranded T568A | T568B
760238124 | USL10G-SHLD-BL 760238124 | USL10G-SHLD-BL
SL-Series Modular Jack, RJ45, Cat6A Shielded, Blue
None 24 North America Uniprise® SLX Series Modular jack 6A Shielded Blue Solid | Stranded T568A | T568B
760238125 | USL10G-SHLD-RD 760238125 | USL10G-SHLD-RD
SL-Series Modular Jack, RJ45, Cat6A Shielded, Red
None 24 North America Uniprise® SLX Series Modular jack 6A Shielded Red Solid | Stranded T568A | T568B
760238126 | USL10G-SHLD-YL 760238126 | USL10G-SHLD-YL
SL-Series Modular Jack, RJ45, Cat6A Shielded, Yellow
None 24 North America Uniprise® SLX Series Modular jack 6A Shielded Yellow Solid | Stranded T568A | T568B
760238127 | USL10G-SHLD-GN 760238127 | USL10G-SHLD-GN
SL-Series Modular Jack, RJ45, Cat6A Shielded, Green
None 24 North America Uniprise® SLX Series Modular jack 6A Shielded Green Solid | Stranded T568A | T568B
760238128 | USL10G-SHLD-P.WH 760238128 | USL10G-SHLD-P.WH
SL-Series Modular Jack, RJ45, Cat6A Shielded, ProWhite
None 24 North America Uniprise® SLX Series Modular jack 6A Shielded Alpine white Solid | Stranded T568A | T568B

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Series USL Series

General Specifications

ANSI/TIA Category 6A
Cable Type Shielded
Conductor Type Solid | Stranded
Mounting SL Series faceplates and panels
Outlet Type Standard
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.13 mm | 0.635 in
Width 14.48 mm | 0.570 in
Depth 30.48 mm | 1.200 in
Compatible Cable Diameter, maximum 7.24 mm | 0.285 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Copper alloy | High-impact, flame retardant, thermoplastic | Polycarbonate

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Series USL Series

General Specifications

ANSI/TIA Category 6A
Cable Type Shielded
Conductor Type Solid | Stranded
Mounting SL Series faceplates and panels
Outlet Type Standard
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.13 mm | 0.635 in
Width 14.48 mm | 0.570 in
Depth 30.48 mm | 1.200 in
Compatible Cable Diameter, maximum 7.24 mm | 0.285 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Copper alloy | High-impact, flame retardant, thermoplastic | Polycarbonate

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0

Product Specification

Product Specification

Recommended for You

Recommended for You