6-555174-2 | MP-66S-LF-5
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug, 6P/6C, shielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 500/bag
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 3 |
Cable Type | Flat oval, unshielded |
Conductor Type | Solid | Stranded |
Interface | RJ12 |
Positions/Loaded Contacts | 6/6 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 6.85 mm | 0.27 in |
Compatible Cable Diameter, minimum | 2.79 mm | 0.11 in |
Compatible Insulated Conductor Diameter, maximum | 0.99 mm | 0.039 in |
Compatible Insulated Conductor Diameter, minimum | 0.86 mm | 0.034 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–24 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
Current Rating, maximum | 0.75 A |
Insulation Resistance, minimum | 500 mOhm |
Safety Voltage Rating | 150 Vac |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Copper alloy |
Plug Shield Plating Material | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 500 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 3 |
Cable Type | Flat oval, unshielded |
Conductor Type | Solid | Stranded |
Interface | RJ12 |
Positions/Loaded Contacts | 6/6 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 6.85 mm | 0.27 in |
Compatible Cable Diameter, minimum | 2.79 mm | 0.11 in |
Compatible Insulated Conductor Diameter, maximum | 0.99 mm | 0.039 in |
Compatible Insulated Conductor Diameter, minimum | 0.86 mm | 0.034 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–24 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
Current Rating, maximum | 0.75 A |
Insulation Resistance, minimum | 500 mOhm |
Safety Voltage Rating | 150 Vac |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Copper alloy |
Plug Shield Plating Material | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 500 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Customer Drawing
Engineering Report
Product Specification
Qualification Test Report
Warranty
Application Specification
Customer Drawing
Engineering Report
Product Compliance Documentation
Product Specification
Qualification Test Report
Warranty
Other Ways to Browse