6-2111988-2 | MP-5EMT-C-5
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug, category 5e, shielded, cable diameter 5.7–7.0 mm, 500 pcs
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | Round, shielded |
Conductor Type | Solid | Stranded |
Interface | RJ45 |
Positions/Loaded Contacts | 8/8 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 7 mm | 0.276 in |
Compatible Cable Diameter, minimum | 5.7 mm | 0.224 in |
Compatible Insulated Conductor Diameter, maximum | 1.09 mm | 0.043 in |
Compatible Insulated Conductor Diameter, minimum | 0.89 mm | 0.035 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–23 AWG |
Compatible Conductor Gauge, stranded | 26–23 AWG |
Electrical Specifications
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Stainless steel |
Plug Shield Plating Material | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 500 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | Round, shielded |
Conductor Type | Solid | Stranded |
Interface | RJ45 |
Positions/Loaded Contacts | 8/8 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 7 mm | 0.276 in |
Compatible Cable Diameter, minimum | 5.7 mm | 0.224 in |
Compatible Insulated Conductor Diameter, maximum | 1.09 mm | 0.043 in |
Compatible Insulated Conductor Diameter, minimum | 0.89 mm | 0.035 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–23 AWG |
Compatible Conductor Gauge, stranded | 26–23 AWG |
Electrical Specifications
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Stainless steel |
Plug Shield Plating Material | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 500 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Customer Drawing
Customer View Model
Engineering Report
Product Specification
Qualification Test Report
Warranty
Application Specification
Customer Drawing
Customer View Model
Engineering Report
Product Compliance Documentation
Product Specification
Qualification Test Report
Warranty
Other Ways to Browse