7578477
Inner Stub Assembly for 1-5/8 in RADIAX® Positive Stop connectors
Specifications
Product Classification
Product Type | Stub assembly |
Product Brand | RADIAX® |
General Specifications
Cable Family | RCT7 |
Dimensions
Nominal Size | 1-5/8 in |
Packaging and Weights
Included | Inner contact, N Male | Inner stub |
Packaging quantity | 1 |
Weight, net | 85.85 g | 0.189 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Stub assembly |
Product Brand | RADIAX® |
General Specifications
Cable Family | RCT7 |
Dimensions
Nominal Size | 1-5/8 in |
Packaging and Weights
Included | Inner contact, N Male | Inner stub |
Packaging quantity | 1 |
Weight, net | 85.85 g | 0.189 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse