Enterprise wireless network management controller 

SmartZone WLAN controllers offer a unified wired and wireless management system to help you master your Wi-Fi® connectivity. Powered by SmartZone OS software, our controllers can be deployed as physical or virtual appliances. In addition, our flexible architecture scales to meet most network requirements, which makes it ideal for medium-to-large enterprises and managed service providers. 

Keep your network complexity in check with our converged network management

The SmartZone OS software delivers an industry-unique converged wired and wireless network management on the controller to simplify life for IT. Now, you can manage and monitor RUCKUS access points (APs) and switches from a single unified network console. SmartZone systems automate numerous routine administration tasks to free up time for other projects by leveraging:

  • Zero-touch provisioning
  • Automatic firmware updates
  • One-click access to any AP or controller across all clusters
  • Dynamic Pre-Shared Keys to give employees and guests easy, secure access to network connectivity

 computer-coworkers-collaboration-stock42175 Card Hero 500 x 281

 computer-global-connection-stock08300 Card Hero 500 x 281

Future-proof your network with maximum scalability and flexible deployment

SmartZone OS software delivers the industry’s highest scalability; it supports up to 30,000 APs, 3,750 switches and 450,000 clients per cluster. Fewer controller instances enabled by ultra-scalability reduces total cost of ownership compared to the competition. Choose from a variety of deployment options—deploy SmartZone systems as on-premises physical appliances, virtual appliances with broad hypervisor support or on popular cloud infrastructure-as-a-service providers.

Read product brief

Leverage APIs to integrate with your own and third-party applications

Unlike closed systems in which integration is limited, expensive and prone to errors; SmartZone OS software features an extensive collection of open application programming interfaces (APIs) including RESTful/JSON. These enable IT teams to invoke most functions and configurations available in the SmartZone OS graphic user interface (GUI).

Download data sheet

 API-hand-touch-screen-stock Card Hero 500 x 281

What customers and managed service providers are saying about SmartZone
New-Zeland-MoE-case-study-hero500
New Zealand Ministry of Schools

“Once the equipment is installed, we can manage the Wi-Fi APs and switches through a single dashboard using RUCKUS Virtual SmartZone. We have visibility across all of the networks, down to the device level, from our TAC [Technical Assistance Center]. The RUCKUS management software provides extensive diagnostics and troubleshooting capabilities.”

Clayton Hubbard, Enterprise Architect for N4L

Group-1-Automotive-case-study-hero500
Group 1 Automotive

“The RUCKUS management system gives us granular control that we’ve never had before.”

Jarrod Murphy, IT Manager

 aveunion Card Hero 500 x 281
AVE Union case study

“The centerpiece of the managed Wi-Fi network is RUCKUS SmartZone network controller. It was easy to integrate SmartZone with the Intello platform so we can monitor the entire network from our dashboard.”


Charles-Étienne Dubé, Chief Architect, Intello by Telus Business
(Managed service provider to AVE Union)

Wifirst-case-study-hero500
Wifirst case study

“The BeamFlex technology has allowed us to provide better coverage, better quality of service to our customers, and the Virtual SmartZone has allowed us to manage centrally in a unified and simplified way.”

Alexandre Louisy, head of international operations at Wifirst

Related Content
smartzone-hero-image
SmartZone data sheet

RUCKUS SmartZone network controllers simplify the complexity of scaling and managing wired switches and wireless access points through a common interface to support private-cloud network-as-a-service (NaaS) offerings in addition to general enterprise networks.

video thumbnail
Cincinnati Zoo video case study

The Cincinnati Zoo, a non-profit organization located in Avondale, Ohio, selected a RUCKUS network to deliver great Wi-Fi for visitors and employees.

Watch video
video thumbnail
Forest Hills Public Schools video case study

Forest Hills School District uses CommScope RUCKUS Wi-Fi featuring SmartZone contollers to connect more than 10,000 students and staff.

Watch video
video thumbnail
Victor Central School District video case study

With RUCKUS Wi-Fi featuring SmartZone controllers, thousands of students have reliable, high-performance connectivity to support the digital curriculum.

Watch video
video thumbnail
Quintain Living, Wembley Park video case study

Find out how Quintain delivered network access for residents across their Wembley park development, one of Europe’s largest build-to-rent (BTR) development schemes.

Watch video
Strengthening-connections-network-demand-strategy-blog-hero400b
Dynamic PSK data sheet

Dynamic PSK (Pre-Shared Key) is a CommScope-patented technology that provides encryption key technology for secure network access to RUCKUS networks.

WiFi-7-Social-Tech-Page-1200x1200
Wi-Fi 7 with RUCKUS AI & SmartZone

Learn how to leverage advanced RUCKUS AI and SmartZone features for managing the complex and unique regulations governing Wi-Fi 7 operations in the 6 GHz spectrum band.

We're ready to help

RUCKUS builds and delivers purpose-driven networks that perform in the tough environments of the industries we serve. Contact our sales team to find out how we can help you.

Contact RUCKUS Sales