1-1339120-3
- Available in:
- Asia
- Latin America
- North America
Mounting Strap, 4-ports, duplex, Alpine white
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting kit |
General Specifications
Color | Alpine white |
Faceplate Orientation | Vertical |
Gangs, quantity | 2 |
Port Capacity, maximum | 4 |
Total Ports, quantity | 4 |
Dimensions
Height | 103 mm | 4.055 in |
Width | 34.04 mm | 1.340 in |
Depth | 3.21 mm | 0.126 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Included | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting kit |
General Specifications
Color | Alpine white |
Faceplate Orientation | Vertical |
Gangs, quantity | 2 |
Port Capacity, maximum | 4 |
Total Ports, quantity | 4 |
Dimensions
Height | 103 mm | 4.055 in |
Width | 34.04 mm | 1.340 in |
Depth | 3.21 mm | 0.126 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Included | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse