1-1479079-3
- Available in:
- Asia
- Latin America
- North America
Faceplate insert for SVGA, 15-pin, Alpine White
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Color | Alpine white |
Total Ports, quantity | 1 |
Dimensions
Height | 23.62 mm | 0.930 in |
Width | 48.26 mm | 1.900 in |
Depth | 13.46 mm | 0.530 in |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Color | Alpine white |
Total Ports, quantity | 1 |
Dimensions
Height | 23.62 mm | 0.930 in |
Width | 48.26 mm | 1.900 in |
Depth | 13.46 mm | 0.530 in |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Customer View Model
Product Specification
Customer Drawing
Customer View Model
Product Compliance Documentation
Product Specification
Other Ways to Browse